Deutsch

Kanal (Maskulin)

    Beispielsätze:
  • Ein spezielles Deckelprofil ermöglicht den Verschluss des Kanals.
  • Kanal-Innenecken, -Abdeckkappen und -Durchführungen - Kurvenlage.
  • Der Flexkanal E wird als Eigenschaft an die Arbeitstische angefügt.
English

channel (Neutrum)

Description: A cross circuit can only occur when the controls for a device utilise multiple channels. Additional self-tapping screw for fixing the profile, pre-prepared screw channel. Conduits SE are fitted with continuous screw channels for securing the Conduit Caps.
    Example sentences:
  • A cross circuit can only occur when the controls for a device utilise multiple channels.
  • Additional self-tapping screw for fixing the profile, pre-prepared screw channel.
  • Conduits SE are fitted with continuous screw channels for securing the Conduit Caps.
English

conduit (Neutrum)

Description: A special Lid Profile is used to seal the conduit. For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). Conduit Inside Corners, Conduit Caps and Cable Entry Protectors - Safe cornering.
    Example sentences:
  • Conduits SE are fitted with continuous screw channels for securing the Conduit Caps.
  • A special Lid Profile is used to seal the conduit.
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
  • Conduit Inside Corners, Conduit Caps and Cable Entry Protectors - Safe cornering.
English

duct (Neutrum)

Description: Learn more about the many ways our products can be used. Helps conveyor lines run more smoothly, easier on sensitive products (less bumping). After calendering, the product is solidified on cooling rollers.
    Example sentences:
  • Learn more about the many ways our products can be used.
  • Helps conveyor lines run more smoothly, easier on sensitive products (less bumping).
  • After calendering, the product is solidified on cooling rollers.
English

passage (Neutrum)

Description: The variant with extra-long bristles is an ideal draught excluder that offers safe passage for cables. In the case of a thread pendulum, for example, kinetic energy (at the zero passage) is converted into potential energy (at the point of full displacement).
    Example sentences:
  • The variant with extra-long bristles is an ideal draught excluder that offers safe passage for cables.
  • In the case of a thread pendulum, for example, kinetic energy (at the zero passage) is converted into potential energy (at the point of full displacement).
English

port (Neutrum)

Description: Slide the prepared carriage onto the support rail. The height of the table is adjusted via the position of the table top supports. It offers effective support for heavily loaded profile connections.
    Example sentences:
  • Slide the prepared carriage onto the support rail.
  • The height of the table is adjusted via the position of the table top supports.
  • It offers effective support for heavily loaded profile connections.
Spanisch

canal (Neutrum)

Spanisch

pasaje (Neutrum)

Spanisch

puerto (Neutrum)

Chinesisch

导管 (Neutrum)

Chinesisch

港口 (Neutrum)

Chinesisch

通道 (Neutrum)