Deutsch

kerben (Verb)

    Beispielsätze:
  • Auch an metallurgischen Kerben wie etwa an Schweißverbindungen entstehen Kerbwirkungskräfte.
  • Bereits die Urmenschen ritzten Kerben in Baumstümpfe ein, welche Sie dann als Stufen nutzten.
  • Eine Kerbwirkung tritt z.
  • B.
  • an Kerben (konstruktionsbedingten Querschnittsänderungen) eines Bauteiles auf und schwächt dieses.
English

groove (Verb)

Description: Some cross-sections incorporate closed grooves that can be easily opened. It can also be used to safely cover over cables that have been routed through a groove. Profile Tubes are available with up to four grooves according to requirements.
    Example sentences:
  • T-Slot Sliders and Slide Guides for simple guides along the profile grooves.
  • Some cross-sections incorporate closed grooves that can be easily opened.
  • It can also be used to safely cover over cables that have been routed through a groove.
  • Profile Tubes are available with up to four grooves according to requirements.
English

notch (Verb)

Description: In the notched bar impact test, the test specimen is called a notched specimen. The larger the notch radius, the more uniform the flux of force. A pivoted pendulum hammer is used for the notched bar impact test.
    Example sentences:
  • In the notched bar impact test, the test specimen is called a notched specimen.
  • The larger the notch radius, the more uniform the flux of force.
  • A pivoted pendulum hammer is used for the notched bar impact test.
English

slot (Verb)

Description: Slot the carriage onto the ready-prepared Profile. They can be adjusted to the thickness of the panel elements by means of mounting slots. T-Slot Sliders and Slide Guides for simple guides along the profile grooves.
    Example sentences:
  • Slot the carriage onto the ready-prepared Profile.
  • They can be adjusted to the thickness of the panel elements by means of mounting slots.
  • T-Slot Sliders and Slide Guides for simple guides along the profile grooves.
Spanisch

muescar (Verb)

Spanisch

ranurar (Verb)

Chinesisch

槽 (Verb)

Chinesisch

缺口 (Verb)