Deutsch

Konstruktionszeichnung (Feminin)

    Beispielsätze:
  • Nennmaße sind Maßangaben auf Konstruktionszeichnungen oder Bau- und Lageplänen, die den Abstand zweier Konstruktions-Bezugspunkte darstellen.
  • Nennmaße sind Maßangaben auf Konstruktionszeichnungen oder Bau- und Lageplänen, die den mathematischen Abstand zweier Konstruktions-Bezugspunkte darstellen.
  • Das Programm ermöglicht dem Anwender, am Bildschirm aus den Komponenten des MB Systembaukastens Konstruktionszeichnungen sowie entsprechende Stücklisten zu erstellen.
English

design drawing (Neutrum)

Description: Nominal dimensions are the labels on design drawings, building plans and layout plans that depict the distance between two points of reference in the design. Nominal dimensions are the labels on design drawings, building plans and layout plans that depict the mathematical distance between two points of reference in the design. The program enables the user to create design drawings on the screen, based on components from the MB Building Kit System, and to compile the associated parts lists.
    Example sentences:
  • Nominal dimensions are the labels on design drawings, building plans and layout plans that depict the distance between two points of reference in the design.
  • Nominal dimensions are the labels on design drawings, building plans and layout plans that depict the mathematical distance between two points of reference in the design.
  • The program enables the user to create design drawings on the screen, based on components from the MB Building Kit System, and to compile the associated parts lists.
English

engineering drawing (Neutrum)

Description: An engineering drawing describes the functions and properties of an engineering product using text and graphics. Drawings can be prepared for individual components, assemblies or entire units. They are needed for manufacturing and documentation purposes. The graphics of an engineering drawing can include views, detailed views, cross-sections, exploded views and detailed drawings composed of lines and shading to a specific scale. Dimensions, fits, tolerances, surface details, Material specifications and manufacturing instructions are added. The layout of a drawing comprises a drawing area and a title block. The title block includes a header, a name, the drawing number, details of tests and standards, version details and parts lists. Drawings must comply with the relevant standards and regulations (rules of representation, entering of dimensions). It must be possible to use functions to add complex components in compliance with the relevant standards. Engineering drawings can be prepared manually on paper. Nowadays, however, it is Standard practice to prepare them electronically using CAD programs, which means they can be printed out in multiple copies or forwarded electronically.
Spanisch

dibujo de diseño (Neutrum)

Chinesisch

工程图 (Neutrum)

Chinesisch

设计图 (Neutrum)