Deutsch

Ladungsträger (Maskulin)

    Beispielsätze:
  • Hierdurch wird die gleichförmige Ladungsträgerbewegung - der Stromfluss - gehemmt.
  • Die wenigen freien Ladungsträger werden von der Feldkraft beschleunigt und nehmen Energie auf.
  • Mit einer Strommessung lassen sich die Ladungsträger pro Zeit in einem Leiter erfassen und auswerten.
English

charge carrier (Neutrum)

Description: This impedes uniform charge carrier motion - the current flow. The few free charge carriers are accelerated by the force acting in the field and absorb energy. Current measurement records and evaluates the charge carriers per unit of time in a conductor.
    Example sentences:
  • This impedes uniform charge carrier motion - the current flow.
  • The few free charge carriers are accelerated by the force acting in the field and absorb energy.
  • Current measurement records and evaluates the charge carriers per unit of time in a conductor.
English

load carrier (Neutrum)

Description: Allow for the height of the SLC (small load carriers) plus sufficient free space to enable loading and unloading. In this example, the two lower levels have been configured to accommodate standard small load carriers (SLC).
    Example sentences:
  • Allow for the height of the SLC (small load carriers) plus sufficient free space to enable loading and unloading.
  • In this example, the two lower levels have been configured to accommodate standard small load carriers (SLC).
English

load securing support (Neutrum)

Spanisch

portador de carga (Neutrum)

Spanisch

soporte de fijación de carga (Neutrum)

Chinesisch

负载固定支架 (Neutrum)

Chinesisch

载流子 (Neutrum)

Chinesisch

运货汽车 (Neutrum)