Deutsch

Lagerflansch (Maskulin)

    Beispielsätze:
  • Ein Lagersatz besteht aus zwei kompletten Lagerflanschen, von denen einer mit einem Kettenrad in die Antriebskette eingreift.
English

bearing flange (Neutrum)

Description: A Bearing Set consists of two complete bearing flanges, one of which is equipped with a sprocket wheel which engages with the chain drive.
    Example sentences:
  • A Bearing Set consists of two complete bearing flanges, one of which is equipped with a sprocket wheel which engages with the chain drive.
Spanisch

brida de rodamiento (Neutrum)