Deutsch

Mittel (Neutrum Plural)

    Beispielsätze:
  • Die Schalter werden mittels Klemmung in der Aufnahmenut gehalten.
  • Am Arbeitsplatz wird mittelgrobe oder Präzisionsarbeit gefordert.
  • Montiert werden diese mittels Innsensechskant-Schlüssel der SW 5.
English

means (Plural)

Description: The latter option means that Cable Duct E can then be fitted between the columns. A hand-rail is the primary means of preventing a fall and a useful aid when climbing stairways. The wires are held securely in the socket by means of a spring-force connection.
    Example sentences:
  • The latter option means that Cable Duct E can then be fitted between the columns.
  • A hand-rail is the primary means of preventing a fall and a useful aid when climbing stairways.
  • The wires are held securely in the socket by means of a spring-force connection.
English

resources (Plural)

Description: Important resources are used every time a workpiece is moved from one place to another. Indeed, the only processes that are eliminated are those that use up resources without contributing to the value of the product. As a result, these systems embody the principles of lean production, which strive for flexibility, economical use of resources and maximum quality.
    Example sentences:
  • Important resources are used every time a workpiece is moved from one place to another.
  • Indeed, the only processes that are eliminated are those that use up resources without contributing to the value of the product.
  • As a result, these systems embody the principles of lean production, which strive for flexibility, economical use of resources and maximum quality.
Spanisch

medios (Plural)

Spanisch

recursos (Plural)

Chinesisch

资源 (Plural)