montagefreundlich
-
Beispielsätze:
- Die intelligente Verbindungstechnik begünstigt montagefreundlich die rechtwinklige Fixierung, lässt aber auch jede andere Position zu.
- Der Kettentransfer ist eine besonders wirtschaftliche und montagefreundliche Fördereinrichtung unter Verwendung des Kettentriebes (siehe mechanische Antriebselemente).
easy to install
Description:
Roller guides are extremely easy to install, move easily and offer a broad range of construction sizes for a variety of purposes. This linear system solution is also very rigid and easy to install, because the groove of the support profile provides additional hold. easy to use, easy to install, simple to clean, made from the right material - stainless steel, in this case - they should make the job easier.
-
Example sentences:
- Roller guides are extremely easy to install, move easily and offer a broad range of construction sizes for a variety of purposes.
- This linear system solution is also very rigid and easy to install, because the groove of the support profile provides additional hold.
- easy to use, easy to install, simple to clean, made from the right material - stainless steel, in this case - they should make the job easier.