Deutsch

Neigung (Feminin)

    Beispielsätze:
  • Die stufenlose Neigungswinkeleinstellung erleichtert die Entnahme.
  • Neigung einstellbar, zur griffgünstigeren Entnahme und als FiFo-Funktion.
  • Die Neigungseinstellung erfolgt wie beim Ständerfuß über eine Stellschraube.
English

gradient (Neutrum)

Description: The gradient on the shelves ensures that loads slide down to the removal point. The Hall voltage can be measured at this potential gradient. The fastener remains flexible, which means that if gradient a should change at a later point in time, it can be adjusted accordingly.
    Example sentences:
  • The gradient on the shelves ensures that loads slide down to the removal point.
  • The Hall voltage can be measured at this potential gradient.
  • The fastener remains flexible, which means that if gradient a should change at a later point in time, it can be adjusted accordingly.
English

inclination (Neutrum)

Description: The inclination is set in the same way as the Adjustable Stand Foot, using a set screw. It is particularly suitable for adjusting the height or inclination of equipment. Outer profile for constructing telescope profiles of variable length for adjusting the height or inclination of fixtures and equipment.
    Example sentences:
  • The inclination is set in the same way as the Adjustable Stand Foot, using a set screw.
  • It is particularly suitable for adjusting the height or inclination of equipment.
  • Outer profile for constructing telescope profiles of variable length for adjusting the height or inclination of fixtures and equipment.
English

incline (Neutrum)

Description: Inclined groove flanks for industry-standard fastenings that offer long-term stability. The ESD-safe Tray is fitted at an incline using Angle Locking Bracket (A). This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height.
    Example sentences:
  • Inclined groove flanks for industry-standard fastenings that offer long-term stability.
  • The ESD-safe Tray is fitted at an incline using Angle Locking Bracket (A).
  • This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height.
  • This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height.
English

slope (Neutrum)

Description: An I element's step response is a straight line that rises over time with the slope . This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height. The amplitude of the output signal depends on the slope of the step function in the range to .
    Example sentences:
  • This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height.
  • An I element's step response is a straight line that rises over time with the slope .
  • This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height.
  • The amplitude of the output signal depends on the slope of the step function in the range to .
Spanisch

gradiente (Neutrum)

Spanisch

inclinación (Neutrum)

Spanisch

inclinado (Neutrum)

Spanisch

pendiente (Neutrum)

Chinesisch

倾斜 (Neutrum)

Chinesisch

倾斜的 (Neutrum)

Chinesisch

梯度 (Neutrum)