Obergrenze
ceiling
Description:
The ceiling construction reaches from one side of the room to above the operating table. The ceiling mount can be seen in the background, running from left to right into the room. The ceiling mount made of MB profiles was installed in next to no time and the mobile camera was almost ready for use.
-
Example sentences:
- The ceiling construction reaches from one side of the room to above the operating table.
- The ceiling mount can be seen in the background, running from left to right into the room.
- The ceiling mount made of MB profiles was installed in next to no time and the mobile camera was almost ready for use.
maximum level
upper limit
Description:
In this case, the actual value oscillates around the setpoint value, because the manipulated variable jumps to '1' if it falls below a certain value and to '0' if it exceeds the upper limit value.
-
Example sentences:
- In this case, the actual value oscillates around the setpoint value, because the manipulated variable jumps to '1' if it falls below a certain value and to '0' if it exceeds the upper limit value.