Deutsch

passen (Verb)

    Beispielsätze:
  • Er lässt sich sehr einfach an die individuellen Aufgaben anpassen.
  • Erstens lassen sie sich einfach an verschiedene Benutzer anpassen.
  • Augen können sich an eine große Breite von Leuchtdichten anpassen.
English

fit (Verb)

Description: The term fit describes the dimensional relationship between two parts that have the same Nominal dimension but have been produced to tolerances that differ in terms of position and size. Consequently, the term fit also describes the Tolerance within which the actual dimensions of a hole and Shaft, for example, can vary. The finished part will exhibit either a clearance fit (such as in sliding and guiding applications) or an interference fit, which is also referred to as a press fit (Friction Resistance in the case of shrink joints). If tolerances permit both interference and clearance, the fit is known as a transition fit, which can fall into one group or the other during production. A distinction is also made between Basic hole and Basic shaft fit systems.
    Example sentences:
  • Sturdy Light Fitting for illumination of workplaces and machines.
  • The Arm Rest is fitted to the front edge of the table top.
  • Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work.
English

go with (Verb)

English

suit (Verb)

Description: It can be easily adapted to suit specific requirements. Firstly, they can be easily adjusted to suit different users. As a result, the height of the Overhang from the working surface can be adjusted to suit requirements.
    Example sentences:
  • It can be easily adapted to suit specific requirements.
  • Firstly, they can be easily adjusted to suit different users.
  • As a result, the height of the Overhang from the working surface can be adjusted to suit requirements.
Spanisch

ajustar (Verb)

Spanisch

ir con (Verb)

Chinesisch

适合 (Verb)