Deutsch

plattieren (Verb)

English

clad (Verb)

Description: Light cladding panels and panel elements made from Acrylic Glass, Plastic or Compound Material must be provided with a drill hole at the appropriate location. Two features deliver the desired mobility of the structure - the use of lightweight aluminium instead of steel and the lightweight design of the profiles, which do not require external cladding. Clamp Multiblock PA is inserted into the profile groove, a securing clip secures lightweight panel elements of different thicknesses, such as cladding panels, panel elements made from Acrylic Glass, etc.
    Example sentences:
  • Light cladding panels and panel elements made from Acrylic Glass, Plastic or Compound Material must be provided with a drill hole at the appropriate location.
  • Two features deliver the desired mobility of the structure - the use of lightweight aluminium instead of steel and the lightweight design of the profiles, which do not require external cladding.
  • Clamp Multiblock PA is inserted into the profile groove, a securing clip secures lightweight panel elements of different thicknesses, such as cladding panels, panel elements made from Acrylic Glass, etc.
English

coat (Verb)

Description: Black Steel Meshes are also powder-coated at the factory. Black Dual-Rod Meshes are also powder-coated at the factory. Even with their coating, black Profile Tubes are still ESD-safe.
    Example sentences:
  • Black Steel Meshes are also powder-coated at the factory.
  • Black Dual-Rod Meshes are also powder-coated at the factory.
  • Even with their coating, black Profile Tubes are still ESD-safe.
English

plate (Verb)

Description: A plate is a three-dimensional component with a thickness t and a flat, planar form. The thickness t is small compared to the component's other dimensions. Plates are designed primarily for perpendicular loads. The distributed transverse forces ${{q}_{x}}$ and ${{q}_{y}}$ act on the isolated plate element. The load-exerting distributed moments $({{m}_{x}},{{m}_{y}},{{m}_{xy}})$ are applied around the axes in the plate plane. There is no moment around the plate normals. This is a characteristic feature of plates. If a plate has an infinitesimally small thickness t, it is referred to as a slice. Slices can only be subjected to two-dimensional loads. Shells are slices with a doubly curved surface.
    Example sentences:
  • The tread plate is made from a plastic with ESD (electrostatic discharge) properties.
  • Place the pulley over the guide pin onto the mounting plate Coupling Adapter Plates Universal are used to make the connection with the drive.
Spanisch

chapar (Verb)

Spanisch

revestir (Verb)

Chinesisch

板件 (Verb)

Chinesisch

覆盖的 (Verb)