Deutsch

Rille (Feminin)

    Beispielsätze:
  • Die Lage der Bohrungen ist durch eine Anrissrille in den Profilen gekennzeichnet.
  • Durchlaufende Rillen im Profil sorgen dafür, dass die Schraubklammern in beliebiger Höhe montiert werden können.
English

channel (Neutrum)

Description: A cross circuit can only occur when the controls for a device utilise multiple channels. Additional self-tapping screw for fixing the profile, pre-prepared screw channel. Conduits SE are fitted with continuous screw channels for securing the Conduit Caps.
    Example sentences:
  • A cross circuit can only occur when the controls for a device utilise multiple channels.
  • Additional self-tapping screw for fixing the profile, pre-prepared screw channel.
  • Conduits SE are fitted with continuous screw channels for securing the Conduit Caps.
English

groove (Neutrum)

Description: Some cross-sections incorporate closed grooves that can be easily opened. It can also be used to safely cover over cables that have been routed through a groove. Profile Tubes are available with up to four grooves according to requirements.
    Example sentences:
  • Some cross-sections incorporate closed grooves that can be easily opened.
  • It can also be used to safely cover over cables that have been routed through a groove.
  • Profile Tubes are available with up to four grooves according to requirements.
Spanisch

canal (Neutrum)

Spanisch

ranura (Neutrum)

Chinesisch

槽 (Neutrum)

Chinesisch

通道 (Neutrum)