Deutsch

Rohr (Neutrum)

    Beispielsätze:
  • Verbinder bilden in der Regel Knotenpunkte für 2 bis zu 5 Rohren.
  • Vollständig aus Aluminium - Rohre, Profile und Verbindungselemente.
  • Bei höherer Tischlast wird das tragende Horizontal-Rohr verdoppelt.
English

conduit (Neutrum)

Description: A special Lid Profile is used to seal the conduit. For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). Conduit Inside Corners, Conduit Caps and Cable Entry Protectors - Safe cornering.
    Example sentences:
  • A special Lid Profile is used to seal the conduit.
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
  • Conduit Inside Corners, Conduit Caps and Cable Entry Protectors - Safe cornering.
English

duct (Neutrum)

Description: Learn more about the many ways our products can be used. Helps conveyor lines run more smoothly, easier on sensitive products (less bumping). After calendering, the product is solidified on cooling rollers.
    Example sentences:
  • Learn more about the many ways our products can be used.
  • Helps conveyor lines run more smoothly, easier on sensitive products (less bumping).
  • After calendering, the product is solidified on cooling rollers.
English

pipe (Neutrum)

Description: The rectangular parallelepiped's edges are displaced at an angle . One advantage of the steel tubes is that they can be separated using a pipe cutter, without the need for machining. A liquid in a U-shaped pipe can also swing back and forth in damped oscillation.
    Example sentences:
  • The rectangular parallelepiped's edges are displaced at an angle .
  • One advantage of the steel tubes is that they can be separated using a pipe cutter, without the need for machining.
  • A liquid in a U-shaped pipe can also swing back and forth in damped oscillation.
English

tube (Neutrum)

Description: Fasteners usually form intersection points for 2 to 5 tubes. Made entirely of aluminium - Tubes, Profiles and connecting elements. When working with higher table loads, the load-carrying horizontal tube is doubled.
    Example sentences:
  • Fasteners usually form intersection points for 2 to 5 tubes.
  • Made entirely of aluminium - Tubes, Profiles and connecting elements.
  • When working with higher table loads, the load-carrying horizontal tube is doubled.
  • One advantage of the steel tubes is that they can be separated using a pipe cutter, without the need for machining.
Spanisch

ducto (Neutrum)

Spanisch

tubería (Neutrum)

Chinesisch

导管 (Neutrum)

Chinesisch

管子 (Neutrum)

Chinesisch

管道 (Neutrum)