Deutsch

Rost (Maskulin)

    Beispielsätze:
  • Die Oberflächen sind antistatisch oder elektrostatisch ableitend.
  • Die Arbeitsrichtung ist größtenteils von vorne, und/oder von oben.
  • Im Randbereich dieses Bauteils wirken die größten Schubspannungen t.
English

grate (Neutrum)

Description: Conduits for Cables and Leads, Profiles with Integrated Conduits ... The corresponding ESD Earthing Terminal with integrated 1 mega ohm resistors. Bosch has integrated the relevant components into its Eco-Shape range.
    Example sentences:
  • Conduits for Cables and Leads, Profiles with Integrated Conduits .
  • The corresponding ESD Earthing Terminal with integrated 1 mega ohm resistors.
  • Bosch has integrated the relevant components into its Eco-Shape range.
English

grating (Neutrum)

Description: That's why integrating a power supply is a key aspect of work bench planning. Variable couplings are available for integrating the motor of choice and even Synchroniser Shafts can be used. Flexible couplings are available for integrating the motor of choice and even Synchroniser Shafts can be used.
    Example sentences:
  • That's why integrating a power supply is a key aspect of work bench planning.
  • Variable couplings are available for integrating the motor of choice and even Synchroniser Shafts can be used.
  • Flexible couplings are available for integrating the motor of choice and even Synchroniser Shafts can be used.
English

grid (Neutrum)

Description: Combining a parabolic reflector grid and diffusor panel, they distribute light evenly and without glare. These shelves can be mesh, grids or wooden, metal or plastic panels that are inserted into traverses. Fibre-optic cables run from this lower section to the measuring section above, which houses the central mounting plate with its grid of M6 threaded holes.
    Example sentences:
  • Combining a parabolic reflector grid and diffusor panel, they distribute light evenly and without glare.
  • These shelves can be mesh, grids or wooden, metal or plastic panels that are inserted into traverses.
  • Fibre-optic cables run from this lower section to the measuring section above, which houses the central mounting plate with its grid of M6 threaded holes.
English

grille (Neutrum)

English

rust (Neutrum)

English

screen (Neutrum)

Description: This lab work bench was developed for the inspection of windscreens. The ideal viewing distance depends on the size of the screen. Monitor AdapterVESA-compatible fastening for attaching flatscreen monitors to a Profile 8 groove.
    Example sentences:
  • This lab work bench was developed for the inspection of windscreens.
  • The ideal viewing distance depends on the size of the screen.
  • Monitor AdapterVESA-compatible fastening for attaching flatscreen monitors to a Profile 8 groove.
Spanisch

óxido (Neutrum)

Spanisch

pantalla (Neutrum)

Spanisch

parrilla (Neutrum)

Chinesisch

屏蔽 (Neutrum)

Chinesisch

格子 (Neutrum)

Chinesisch

锈 (Neutrum)