rüsten
-
Beispielsätze:
- Das Umrüsten auf andere Kinematiken ist auch nachträglich möglich.
- Die rückwärtige Materialbereitstellung ermöglicht, Arbeitsplätze schnell für neue Produkte umzurüsten.
- Es bietet die Möglichkeit, die Arbeitsplätze nachträglich aufzurüsten, zu ergänzen und erneut anzupassen.
equip
Description:
You are using only original equipment from the manufacturer. The relevant equipment also has to be installed at the work bench. The U-shaped fork arms are equipped with small load rollers.
-
Example sentences:
- You are using only original equipment from the manufacturer.
- The relevant equipment also has to be installed at the work bench.
- The U-shaped fork arms are equipped with small load rollers.
set up
Description:
To set up the table columns, you will need a spirit level. It can be set up for one of two different height ranges - one for a standard sitting position the other for a raised sitting position. To set up the assembled, height-adjustable work bench, you will need a spirit level.
-
Example sentences:
- To set up the table columns, you will need a spirit level.
- It can be set up for one of two different height ranges - one for a standard sitting position the other for a raised sitting position.
- To set up the assembled, height-adjustable work bench, you will need a spirit level.
tool
Description:
The return height of the tool can be adjusted as required. Access hole for tool when processing a Standard Connection. The roller tool is now ready to start beading the upper ribs.
-
Example sentences:
- The return height of the tool can be adjusted as required.
- Access hole for tool when processing a Standard Connection.
- The roller tool is now ready to start beading the upper ribs.