Deutsch

schwenken (Verb)

    Beispielsätze:
  • Er lässt sich in praktisch jede Position schwenken und dort feststellen.
  • Sie lassen sich in praktisch jede Position schwenken und dort feststellen.
  • Rollbiegen (Die Biegewange bewegt sich während der Schwenkens kontrolliert vom Blech weg.
English

pan (Verb)

Description: Das Anzugsmoment der Spannschraube darf 3 Nm nicht überschreiten. Processing the panel element for installing the Locking Systems. The closed side panel gives the Angle Bracket its high load-carrying capacity.
    Example sentences:
  • Das Anzugsmoment der Spannschraube darf 3 Nm nicht überschreiten.
  • Processing the panel element for installing the Locking Systems.
  • The closed side panel gives the Angle Bracket its high load-carrying capacity.
English

pivot (Verb)

Description: This ensures that the pivot frame can be used on both sides. Pivot Arms can only be fitted to vertical profiles that incorporate a groove. Left-click the mouse at this position to insert the Pivot Arm.
    Example sentences:
  • This ensures that the pivot frame can be used on both sides.
  • Pivot Arms can only be fitted to vertical profiles that incorporate a groove.
  • Left-click the mouse at this position to insert the Pivot Arm.
English

slew (Verb)

Description: Top-slewing cranes enable higher tower heights and can lift heavier loads. A crane trolley with hoist usually moves along the bridge girder, unless the gantry crane features a rail-mounted slewing crane. They are ideal for adjustable holders, slewable arms for Parts Containers and similar items.
    Example sentences:
  • Top-slewing cranes enable higher tower heights and can lift heavier loads.
  • A crane trolley with hoist usually moves along the bridge girder, unless the gantry crane features a rail-mounted slewing crane.
  • They are ideal for adjustable holders, slewable arms for Parts Containers and similar items.
English

swing (Verb)

Description: Tough materials absorb a great deal of energy, which results in a small swing amplitude. A liquid in a U-shaped pipe can also swing back and forth in damped oscillation. Magnetic Catch X is used primarily to keep swing and sliding doors shut.
    Example sentences:
  • Tough materials absorb a great deal of energy, which results in a small swing amplitude.
  • A liquid in a U-shaped pipe can also swing back and forth in damped oscillation.
  • Magnetic Catch X is used primarily to keep swing and sliding doors shut.
English

swivel (Verb)

Description: The robust End Swivel Joint can be connected to the end face or groove of a Profile 8. The necessary radius of swivel can be achieved thanks to the flexibility of the Platform Cleat. The swivel-in catches also stop cables and hoses from slipping out of the conduits.
    Example sentences:
  • The robust End Swivel Joint can be connected to the end face or groove of a Profile 8.
  • The necessary radius of swivel can be achieved thanks to the flexibility of the Platform Cleat.
  • The swivel-in catches also stop cables and hoses from slipping out of the conduits.
Spanisch

columpiar (Verb)

Spanisch

girar (Verb)

Spanisch

pivotear (Verb)

Spanisch

voltear (Verb)

Chinesisch

使旋转 (Verb)

Chinesisch

回转 (Verb)

Chinesisch

平底锅 (Verb)

Chinesisch

摇摆 (Verb)

Chinesisch

枢 (Verb)