Sicherung
-
Beispielsätze:
- Sicherung vor Verlust der Befestigungsschrauben bei der Demontage.
- Der Handlauf dient als primäre Absturzsicherung und als Steighilfe.
- Eine Sicherung gegen unabsichtliches Verfahren ist dabei serienmäßig.
locking
Description:
Processing the panel element for installing the Locking Systems. The minimum foot height is obtained by removing the locking nut. The connection is made by power-locking the profile side faces.
-
Example sentences:
- Processing the panel element for installing the Locking Systems.
- The minimum foot height is obtained by removing the locking nut.
- The connection is made by power-locking the profile side faces.
securing
Description:
For securing panel elements to Profiles 8 without the need for additional machining. This Line 8 profile is required for securing the drive elements. The inner profile, which is guided by a sliding bearing in the telescope, is secured with the Telescope Securing Set.
-
Example sentences:
- For securing panel elements to Profiles 8 without the need for additional machining.
- This Line 8 profile is required for securing the drive elements.
- The inner profile, which is guided by a sliding bearing in the telescope, is secured with the Telescope Securing Set.