Deutsch

Sollwert (Maskulin)

    Beispielsätze:
  • Eine Abweichung vom Sollwert wird auch als Regelabweichung e bezeichnet.
  • Die Abweichung der Regelgröße (Istwert) zur Führungsgröße w (Sollwert) ist die Regeldifferenz e.
  • In einer Messeinrichtung wird der Istwert gemessen und anschließend mit dem Sollwert verglichen.
English

desired value (Neutrum)

Description: The system is also more flexible, because the control device can assume any desired value within the pre-specified technical limits. A discontinuous controller differs from a continuous one in that the manipulated variable y is not free to assume any desired value within the manipulating range but can only alternate between discrete values.
    Example sentences:
  • The system is also more flexible, because the control device can assume any desired value within the pre-specified technical limits.
  • A discontinuous controller differs from a continuous one in that the manipulated variable y is not free to assume any desired value within the manipulating range but can only alternate between discrete values.
English

required outputreference value (Neutrum)

English

setpoint value (Neutrum)

Description: A deviation from the setpoint value is also called a control error e. The difference between the controlled variable (actual value) and the reference variable w (setpoint value) is the control deviation e. In a measuring device, the actual value is measured and then compared with the setpoint value.
    Example sentences:
  • A deviation from the setpoint value is also called a control error e.
  • The difference between the controlled variable (actual value) and the reference variable w (setpoint value) is the control deviation e.
  • In a measuring device, the actual value is measured and then compared with the setpoint value.
Spanisch

valor de punto de referencia (Neutrum)

Spanisch

valor de referencia de salida requerido (Neutrum)

Spanisch

valor deseado (Neutrum)

Chinesisch

所需的产出参考值 (Neutrum)

Chinesisch

期望值 (Neutrum)

Chinesisch

设定点值 (Neutrum)