spalten
-
Beispielsätze:
- Die Forderung war, dass keine Spalten entstehen und dass das Zaunfeld stehen bleibt.
- Das Türdichtprofil 8 - XMS sorgt für dichte Türspalten.
- Es wird in die Spezialnut der Profile XMS eingesetzt.
crack
Description:
In doing so, the punch penetrates the sheet without causing any cracks. A component's failure is indicated by a crack or fracture/rupture. The high cold hardening coefficient enables uniform shaping and prevents cracks.
-
Example sentences:
- In doing so, the punch penetrates the sheet without causing any cracks.
- A component's failure is indicated by a crack or fracture/rupture.
- The high cold hardening coefficient enables uniform shaping and prevents cracks.
split
Description:
The connected load is split into apparent power and reactive power. The special T-Slot Nut can be split in the centre and halved if required. Cables and Splitters can be used to control several LED light fittings from one place.
-
Example sentences:
- The connected load is split into apparent power and reactive power.
- The special T-Slot Nut can be split in the centre and halved if required.
- Cables and Splitters can be used to control several LED light fittings from one place.