Deutsch

Spindel (Feminin)

    Beispielsätze:
  • Die Gewindespindel wird dann innerhalb der Profilnut abgedeckt geführt.
  • Die Gewindebohrung nimmt die Spindel des höhenverstellbaren Stellfußes auf.
  • Die Spindel wird in ein Gewinde M8 in der Kernbohrung des Profils verschraubt.
English

screw (Neutrum)

Description: The tightening torque for the tensioning screw must not exceed 3 Nm. Tighten the right and left adjusting screws alternately. The dual screw connection provides additional strength.
    Example sentences:
  • The tightening torque for the tensioning screw must not exceed 3 Nm.
  • Tighten the right and left adjusting screws alternately.
  • The dual screw connection provides additional strength.
  • The spindle is screwed into an M8 thread in the core bore of the profile.
English

spindle (Neutrum)

Description: The threaded spindle is then guided covered within the profile groove. The threaded bore engages with the spindle of a height-adjustable Knuckle Foot. The spindle is screwed into an M8 thread in the core bore of the profile.
    Example sentences:
  • The threaded spindle is then guided covered within the profile groove.
  • The threaded bore engages with the spindle of a height-adjustable Knuckle Foot.
  • The spindle is screwed into an M8 thread in the core bore of the profile.
Spanisch

husillo (Neutrum)

Spanisch

tornillo (Neutrum)

Chinesisch

主轴 (Neutrum)

Chinesisch

螺旋 (Neutrum)