Deutsch

statische Bestimmheit (Feminin)

English

static determinacy (Neutrum)

Description: A static system is said to exhibit static determinacy when it has the same number of degrees of freedom as support reactions. The support reactions can be calculated based on the conditions of Equilibrium of the external loads. There are six conditions of equilibrium in a three-dimensional space. The first three describe the sum total of all forces in all three dimensions (x, y, z). The other three equations describe the sum total of moments around the three spatial axes. All the equations result in zero. The degree n of static indeterminacy is calculated as follows: $n=j+s-6k$ (three-dimensional) and/or $n=j+s-3k$ (two-dimensional) j is the sum total of all the reactions from the supports (valency), s is the sum total of all the reactions from the connections (valency) and k is the number of bodies to be modelled in a free body diagram. If we consider a Truss with a number z of joints, s members and a supporting forces, the degree of indeterminacy is calculated thus: $n=a+s-2s$ If n = 0, the truss exhibits static determinacy.
    Example sentences:
  • A static system is said to exhibit static determinacy when it has the same number of degrees of freedom as support reactions.
Spanisch

determinancia estática (Neutrum)

Chinesisch

静定性 (Neutrum)

Description: 当一个静态系统与其支撑反力具有相同的自由度时,该系统具有静定性。支撑反力可由外部载荷的平衡条件计算得到。 在三维空间中,系统有 6 个平衡条件。前3个条件描述了 x, y, z 三个方向力的总和。其他 3个平衡条件描述了绕着三个空间轴力矩的总和。所有的等式和为 0。 静不定程度n可由以下公式计算: $n=j+s-6k$ (三维) 且/或 $n=j+s-3k$ (二维) j指所有支撑反力(价)的总和,s指所有连接处反力(价)的总和,k指受力图中物体的数量。 如果假设一个桁架有 z 个节点, s 个杆件和a个支持力,其静不定程度可由公式 $n=a+s-2s$ 计算得到。 如果 n=0 ,此桁架具有静定性。 一个静定系统