Deutsch

Strahler (Maskulin)

    Beispielsätze:
  • Eine weitere Möglichkeit der individuellen Beleuchtung bieten Strahler.
  • An dieses Netzgerät können bis zu 3 Strahler über den Verteilerblock angeschlossen werden.
  • Erforderlich sind ein breites Spektrum an Leuchtmitteln, vom Strahler bis zu Lupenleuchten, sowie Vorrichtungen, mit denen Leuchtmittel positioniert und ausgerichtet werden können.
English

radiator (Neutrum)

Description: Consequently, the controlled system extends from the radiator to which the valve is fitted through the room to the thermometer (measuring device). It is determined by the prevailing air temperature and radiation from surfaces in the surrounding area (e.g. machinery, radiators).
    Example sentences:
  • Consequently, the controlled system extends from the radiator to which the valve is fitted through the room to the thermometer (measuring device).
  • machinery, radiators).
English

reflector (Neutrum)

Description: Reflectors or lenses are used to focus the laser beam and aim it at the material. Combining a parabolic reflector grid and diffusor panel, they distribute light evenly and without glare. The reflector grid and diffusor panel on the fittings combine to make sure light is distributed evenly and without glare.
    Example sentences:
  • Reflectors or lenses are used to focus the laser beam and aim it at the material.
  • Combining a parabolic reflector grid and diffusor panel, they distribute light evenly and without glare.
  • The reflector grid and diffusor panel on the fittings combine to make sure light is distributed evenly and without glare.
English

spotlight (Neutrum)

Spanisch

luz concentrada (Neutrum)

Chinesisch

反射物 (Neutrum)

Chinesisch

聚光灯 (Neutrum)

Chinesisch

辐射体 (Neutrum)