Deutsch

Strahlungswärme (Feminin)

    Beispielsätze:
  • So kann etwa Strahlungswärme bei niedriger Lufttemperatur beim Menschen zu einem vergleichbaren Empfinden führen wie höhere Lufttemperaturen ohne Wärmestrahlung.
English

radiant heat (Neutrum)

Description: That is why radiant heaters are used, among other methods, to heat halls. When using radiant heaters, it is important to avoid thermal asymmetry, which can be a major source of discomfort. For example, radiant heat coupled with lower air temperatures can feel the same as higher air temperatures without radiant heat.
    Example sentences:
  • That is why radiant heaters are used, among other methods, to heat halls.
  • When using radiant heaters, it is important to avoid thermal asymmetry, which can be a major source of discomfort.
  • For example, radiant heat coupled with lower air temperatures can feel the same as higher air temperatures without radiant heat.
Spanisch

calor radiante (Neutrum)

Chinesisch

辐射热 (Neutrum)