Deutsch

Über (Transistor) (Maskulin)

English

crossing (Neutrum)

Description: They are usually employed at feeding stations, points or crossings in conveyor sections. Tandem fork rollers and infeed rollers help with the processes of picking up pallets and crossing thresholds and uneven areas.
    Example sentences:
  • They are usually employed at feeding stations, points or crossings in conveyor sections.
  • Tandem fork rollers and infeed rollers help with the processes of picking up pallets and crossing thresholds and uneven areas.
English

deliver (Neutrum)

Description: This method of delivering information has several advantages. There must be a simple method of delivering parts to the work bench. There should be a simple method of delivering parts to the work bench.
    Example sentences:
  • This method of delivering information has several advantages.
  • There must be a simple method of delivering parts to the work bench.
  • There should be a simple method of delivering parts to the work bench.
English

junction (Neutrum)

Description: In a dynamic application, the Threaded Insert will be used in conjunction with a castor. In conjunction with spacer rings, Hinges, heavy-duty are freely movable. When used in conjunction with the spacer rings, they can be used as freely movable hinges.
    Example sentences:
  • In a dynamic application, the Threaded Insert will be used in conjunction with a castor.
  • In conjunction with spacer rings, Hinges, heavy-duty are freely movable.
  • When used in conjunction with the spacer rings, they can be used as freely movable hinges.
English

transfer (Neutrum)

Description: Die Transfersysteme werden mit den Arbeitsplätzen fest verbunden. The transfer systems are permanently connected to the work benches. there is now a logical addition for implementing Transfer Gates.
    Example sentences:
  • Die Transfersysteme werden mit den Arbeitsplätzen fest verbunden.
  • The transfer systems are permanently connected to the work benches.
  • there is now a logical addition for implementing Transfer Gates.
Spanisch

cruce (Neutrum)

Spanisch

transferencia (Neutrum)

Chinesisch

横越 (Neutrum)

Chinesisch

转移 (Neutrum)

Chinesisch

连接 (Neutrum)

Description: 连接是生产工艺中的一个主要类别。连接是指将部件永久牢固的结合在一起。 可以分为可拆分连接和永久连接,可拆分连接可再次拆分而不造成损坏,而永久连接只能通过破坏/损坏连接(结合)剂或组件来进行分离。可拆分连接包括螺纹连接、连接器和销钉连接。胶粘连接是永久性的。机械锁定连接往往是永久的,但也可以设计成可拆分的。 连接方法包括: 装配 压入 焊接 钎焊 粘结 初步成型和定型的连接 连接的不同类型如下: 机械锁定连接,按其形状结合在一起(例如铆钉、螺栓) 摩擦连接,由连接剂之间的摩擦作用、粘合剂或夹持力结合在一起(、收缩紧固) 胶粘连接,根据材料及其特性结合在一起(螺钉,收缩配合)(、、) 近义词 胶粘连接 机械锁定连接 可拆分连接 永久连接 机械锁定 摩擦 胶粘