Deutsch

Überprüfung (Feminin)

    Beispielsätze:
  • Die automatische Überprüfung Ihrer USt.
  • -IdNr.
  • war leider nicht möglich.
  • Zur Überprüfung der ESD-gerechten Ausführung genügt es, den Ableitwiderstand zu messen.
  • Probefahrt mit Überprüfung der Endanschläge und der Funktion eventueller Sicherheits-Endschalter /-Verriegelungen.
English

audit (Neutrum)

Description: Schall sind Geräusche, Töne und Klänge, die auditiv mit dem Ohr-Gehirn-System wahrgenommen werden. Sounds are noises that can be picked up by the auditory system.
    Example sentences:
  • Schall sind Geräusche, Töne und Klänge, die auditiv mit dem Ohr-Gehirn-System wahrgenommen werden.
  • Sounds are noises that can be picked up by the auditory system.
English

check (Neutrum)

Description: Also check the maximum load-carrying capacity of the Threaded Inserts. The same logic is then applied as with check count 1. The stocktaking manager then also checks whether all stocktaking locations have been covered.
    Example sentences:
  • Also check the maximum load-carrying capacity of the Threaded Inserts.
  • The same logic is then applied as with check count 1.
  • The stocktaking manager then also checks whether all stocktaking locations have been covered.
  • A preview of your SystemMobile is displayed for you to check.
English

examination (Neutrum)

Description: Because value analysis - as a retrospective examination - uses the same tools as design engineering, the two processes complement each other.
    Example sentences:
  • Because value analysis - as a retrospective examination - uses the same tools as design engineering, the two processes complement each other.
English

inspection (Neutrum)

Description: This lab work bench was developed for the inspection of windscreens. Carry out a visual inspection to ensure that the end surfaces of all of the Rack Segments meet. The planned period of use and frequency of inspections are also to be given due consideration.
    Example sentences:
  • This lab work bench was developed for the inspection of windscreens.
  • Carry out a visual inspection to ensure that the end surfaces of all of the Rack Segments meet.
  • The planned period of use and frequency of inspections are also to be given due consideration.
English

review (Neutrum)

Description: A preview of your SystemMobile is displayed for you to check. Please don't write your questions in reviews, as we are unable to respond to them in this format. The currently selected dimensions are shown in bold in the preview.
    Example sentences:
  • A preview of your SystemMobile is displayed for you to check.
  • Please don't write your questions in reviews, as we are unable to respond to them in this format.
  • The currently selected dimensions are shown in bold in the preview.
English

verification (Neutrum)

Spanisch

auditoria (Neutrum)

Spanisch

examinación (Neutrum)

Spanisch

verificación (Neutrum)

Chinesisch

审计 (Neutrum)

Chinesisch

检查 (Neutrum)

Chinesisch

验证 (Neutrum)