unterbrechen
-
Beispielsätze:
- Im Bereich der Schalter sind die Abdeckprofile entsprechend zu unterbrechen.
- Sichere Kontaktierung durch partielles Unterbrechen der Eloxalschicht, daher ESD-ableitfähig.
- Im Gegensatz zum Gewindebohren wird der Werkstoff nicht geschnitten, sondern zwischen den beiden Walzen kalt verformt, ohne den Faserverlauf des Werkstoffs zu unterbrechen.
break
Description:
An off-state breakdown can be caused by two things. Its reinforced steel design is also break-proof in crash scenarios. Use a slotted screwdriver to break off the anti-torsion features.
-
Example sentences:
- An off-state breakdown can be caused by two things.
- Its reinforced steel design is also break-proof in crash scenarios.
- Use a slotted screwdriver to break off the anti-torsion features.
disconnect
Description:
Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work. As a result, profiles can be connected in seconds and disconnected just as quickly, with the components then being available for other uses.
-
Example sentences:
- Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work.
- As a result, profiles can be connected in seconds and disconnected just as quickly, with the components then being available for other uses.
interrupt
Description:
Long 'cycle times', removal operations can be interrupted, restricted space Storage involves deliberately interrupting the operational flow of materials. This ensures uninterrupted operation, even under adverse operating conditions.
-
Example sentences:
- Long 'cycle times', removal operations can be interrupted, restricted space Storage involves deliberately interrupting the operational flow of materials.
- This ensures uninterrupted operation, even under adverse operating conditions.
isolate
Description:
Cutting-edge work benches are not isolated islands but rather interconnected points in a networked production system. You can use the isolate button in the camera controls to view the SystemMobile separately from the other elements. They have 5 earthed plug sockets that can be isolated from the mains using an illuminated 2-pole ON/OFF switch.
-
Example sentences:
- Cutting-edge work benches are not isolated islands but rather interconnected points in a networked production system.
- You can use the isolate button in the camera controls to view the SystemMobile separately from the other elements.
- They have 5 earthed plug sockets that can be isolated from the mains using an illuminated 2-pole ON/OFF switch.
open
Description:
Some cross-sections incorporate closed grooves that can be easily opened. All doors and access openings can be fitted with an all-round seal. One typical application is semi-open containers for small parts.
-
Example sentences:
- Some cross-sections incorporate closed grooves that can be easily opened.
- All doors and access openings can be fitted with an all-round seal.
- One typical application is semi-open containers for small parts.