Deutsch

Verformungsarbeit (Feminin)

English

deformation energy (Neutrum)

Description: The work done gives the spring deformation energy (the same applies to members, beams, etc.).
    Example sentences:
  • The work done gives the spring deformation energy (the same applies to members, beams, etc.
English

deformation work (Neutrum)

Description: Deformation Work W indicates the work done in deforming an elastic system. When deforming a body or tensioning a spring, one or more forces must be applied. The work done by the Force(s) is path-dependent. A member subjected to a quasi-static tensile force $F$ is elongated. This involves deformation work. The point at which the force is applied is displaced by the distance u. In this case, the deformation work W is as follows: \[W=\int_{0}^{u}{Fdu}\]. This deformation work on the tension member is attributable to a normal force. Bending moments ${{M}_{b}}$ and torsional moments ${{M}_{t}}$ can also do deformation work. To calculate the deformation work, it is necessary to know the cross-sectional and Material parameters of the body being deformed.
    Example sentences:
  • Bending moments and torsional moments can also do deformation work.
Spanisch

energía de deformación (Neutrum)

Spanisch

trabajo deformación (Neutrum)

Chinesisch

变形功 (Neutrum)

Chinesisch

变形能 (Neutrum)