Deutsch

vergießen (Verb)

English

embed (Verb)

English

encapsulate (Verb)

Description: The tensioning screws are secured (micro-encapsulated) to prevent them from being adjusted or working themselves loose unintentionally. The tensioning screws are secured (micro-encapsulated) to prevent them from being adjusted unintentionally or working themselves loose.
    Example sentences:
  • The tensioning screws are secured (micro-encapsulated) to prevent them from being adjusted or working themselves loose unintentionally.
  • The tensioning screws are secured (micro-encapsulated) to prevent them from being adjusted unintentionally or working themselves loose.
English

fill (Verb)

Description: Unterschieden werden das Plan-, Rund-, Schraub-, Wälz- und Profilläppen. Fill quantity: approx. 1 ml per End Cap and Lubricating System and maintenance interval. Sie müssen maßlich beim Zuschnitt der Profillängen berücksichtigt werden.
    Example sentences:
  • Unterschieden werden das Plan-, Rund-, Schraub-, Wälz- und Profilläppen.
  • Fill quantity: approx.
  • Sie müssen maßlich beim Zuschnitt der Profillängen berücksichtigt werden.
English

grout (Verb)

English

pot (Verb)

Description: The potential for waste exists in every single aspect of an internal logistics system. An diesem Potentialgefälle kann die Hall-Spannung abgegriffen werden. The Hall voltage can be measured at this potential gradient.
    Example sentences:
  • The potential for waste exists in every single aspect of an internal logistics system.
  • An diesem Potentialgefälle kann die Hall-Spannung abgegriffen werden.
  • The Hall voltage can be measured at this potential gradient.
English

seal (Verb)

Description: Seals are elements or structures that stop or limit the transfer of substances from two or more areas into another area. For example, seals prevent the penetration of dirt and foreign bodies (bellows) and stop lubricants and other media leaking into the environment (stuffing box). Seals are also used to separate operating media that are different or in different states. Contact, non-contact and hermetic seals are available and they can be permanent, non-permanent or semi-permanent. A further distinction is made according to whether seals are used in static applications, i.e. to seal stationary components, or in dynamic applications, i.e. to seal components that move relative to each other. Sealing technology is subject to growing demands in terms of performance, energy efficiency and environmental compatibility.
    Example sentences:
  • A special Lid Profile is used to seal the conduit.
  • The ends of the Warning and Protective Profiles are sealed by flexible Caps.
  • As a result, the entire guide axis is compact and sealed.
Spanisch

encapsular (Verb)

Spanisch

llenar (Verb)

Spanisch

poner en olla (Verb)

Spanisch

rejuntar (Verb)

Spanisch

sellar (Verb)

Chinesisch

壶 (Verb)

Chinesisch

密封 (Verb)

Chinesisch

封装 (Verb)

Chinesisch

嵌入 (Verb)

Chinesisch

水泥浆 (Verb)