verschrauben
-
Beispielsätze:
- Abschließend auch dieses Zahnstangenendstück mit dem Profil verschrauben.
- Die Winkelschraubleiste 8 Al E wird ohne Verschrauben in die Profilnut 8 eingerastet.
- Einfach den Kreuzverbinder auf beide Profilrohre aufrasten und anschließend verschrauben.
bolt
Description:
Fit rollers [6], eccentric bolts [4] and locking rings [5] Sliding-Door Guide Set 8/8 is held securely in the profile groove by a spring bolt. Naturally, the Chair is securely bolted to the plastic panel.
-
Example sentences:
- Fit rollers [6], eccentric bolts [4] and locking rings [5] Sliding-Door Guide Set 8/8 is held securely in the profile groove by a spring bolt.
- Naturally, the Chair is securely bolted to the plastic panel.
bolt together
screw
Description:
The tightening torque for the tensioning screw must not exceed 3 Nm. Tighten the right and left adjusting screws alternately. The dual screw connection provides additional strength.
-
Example sentences:
- The tightening torque for the tensioning screw must not exceed 3 Nm.
- Tighten the right and left adjusting screws alternately.
- The dual screw connection provides additional strength.