Deutsch

Werk (Neutrum)

    Beispielsätze:
  • Kisten und Werkstücke können gerade oder schräg eingelegt werden.
  • Die Ausgangshöhe des Werkzeugs kann individuell angepasst werden.
  • Die genutzten Verfahren sind vom Zustand der Werkstoffe abhängig.
English

facility (Neutrum)

Description: It is easy to design a customised material provisioning system that includes a return facility for empty containers. It is typical for maintenance work benches to incorporate a manual storage facility for a large volume of components and materials. Calculations are based on information from the storage facility, knowledge about process times and detailed expertise relating to the company's product structure.
    Example sentences:
  • It is easy to design a customised material provisioning system that includes a return facility for empty containers.
  • It is typical for maintenance work benches to incorporate a manual storage facility for a large volume of components and materials.
  • Calculations are based on information from the storage facility, knowledge about process times and detailed expertise relating to the company's product structure.
English

factory (Neutrum)

Description: Black Steel Meshes are also powder-coated at the factory. Black Dual-Rod Meshes are also powder-coated at the factory. The end cap and lubricating felt is saturated with oil when it leaves the factory.
    Example sentences:
  • Black Steel Meshes are also powder-coated at the factory.
  • Black Dual-Rod Meshes are also powder-coated at the factory.
  • The end cap and lubricating felt is saturated with oil when it leaves the factory.
English

mill (Neutrum)

Description: Regalböden können millimetergenau im SystemMobil platziert werden. Shelves can be incorporated into the SystemMobile with millimetre accuracy. Milling is a machining process for solid materials.
    Example sentences:
  • Regalböden können millimetergenau im SystemMobil platziert werden.
  • Shelves can be incorporated into the SystemMobile with millimetre accuracy.
  • Milling is a machining process for solid materials.
English

plant (Neutrum)

Description: Für die geplante Anlage ist ein Energiespar-Konzept nachzuweisen. Evidence of an energy-saving concept shall be provided for the planned plant. Die Schlittenprofile erlauben frei geplante Befestigungsbohrungen.
    Example sentences:
  • Für die geplante Anlage ist ein Energiespar-Konzept nachzuweisen.
  • Evidence of an energy-saving concept shall be provided for the planned plant.
  • Die Schlittenprofile erlauben frei geplante Befestigungsbohrungen.
English

shop (Neutrum)

Description: Der Online-Shop richtet sich an Unternehmen und Gewerbetreibende. The Online Shop is intended for use by companies and business owners. My name is Alexander Olthoff and I am the Workshop Foreman here.
    Example sentences:
  • My name is Alexander Olthoff and I am the Workshop Foreman here.
  • Der Online-Shop richtet sich an Unternehmen und Gewerbetreibende.
  • The Online Shop is intended for use by companies and business owners.
  • My name is Alexander Olthoff and I am the Workshop Foreman here.
English

works (Neutrum)

Description: My name is Alexander Olthoff and I am the Workshop Foreman here. We will look at interlinked and grouped work bench networks later on. His works have been exhibited in numerous European galleries.
    Example sentences:
  • My name is Alexander Olthoff and I am the Workshop Foreman here.
  • We will look at interlinked and grouped work bench networks later on.
  • His works have been exhibited in numerous European galleries.
  • My name is Alexander Olthoff and I am the Workshop Foreman here.
Spanisch

fábrica (Neutrum)

Spanisch

fresado (Neutrum)

Description: El fresado es un proceso de maquinado para materiales sólidos. La herramienta de fresado rotativo lleva a cabo el movimiento de corte, mientras que la pieza de trabajo es sujetada al banco de trabajo de la fresadora. Durante la operación de conformado, el banco de trabajo o la fresadora pueden instigar un movimiento de alimentación a lo largo de los ejes X, Y, Z y rotativos. Las fresadoras CNC controladas por programas controlan varios ejes, operando a velocidades de hasta 100,000 rpm y con tasas de alimentación de hasta 60 m/min. Las herramientas pueden almacenarse en intercambiadores de herramientas automáticos. El fresado puede usarse para crear casi cualquier forma o superficie para la pieza de trabajo. Los procesos de fresado se clasifican según: La superficie de la pieza de trabajo creada La cinemática del proceso de corte El perfil de la fresadora Los procesos de fresado también incluyen el fresado de superficie, fresado por chorro de agua, fresado de perfil, fresado para forma y fresado por inmersión. Los operadores pueden elegir entre el fresado de corte hacia arriba o de corte hacia abajo. Fresado de corte hacia arriba y de corte hacia abajo
Spanisch

instalación (Neutrum)

Spanisch

taller (Neutrum)

Spanisch

trabajos (Neutrum)

Chinesisch

工厂 (Neutrum)

Chinesisch

设施 (Neutrum)

Chinesisch

车间 (Neutrum)