Deutsch

Winde (Feminin)

    Beispielsätze:
  • Die Befestigungsscheibe M5 hat eine Sackloch-Bohrung mit Gewinde.
  • Mit den 3 Gewindestiften kann die Einstellung dann fixiert werden.
  • Es müssen keine Gewinde geschnitten oder Profile bearbeitet werden.
English

hoist (Neutrum)

Description: Brakes that are fitted to hoists must apply their full braking action immediately on actuation. The hoisting devices are usually powered electrically, hydraulically or pneumatically. A crane trolley with hoist usually moves along the bridge girder, unless the gantry crane features a rail-mounted slewing crane.
    Example sentences:
  • They consist of winches (which in the case of cranes are mounted on a trolley), a rope drive or chain hoist, a motor, a torsionally flexible coupling and a gear transmission.
  • Today, band brakes are used in hauling/hoisting engines, diggers and assembly winches or in applications that require only low braking forces, e.
  • Brakes that are fitted to hoists must apply their full braking action immediately on actuation.
  • The hoisting devices are usually powered electrically, hydraulically or pneumatically.
  • A crane trolley with hoist usually moves along the bridge girder, unless the gantry crane features a rail-mounted slewing crane.
English

machine (Neutrum)

Description: Sturdy Light Fitting for illumination of workplaces and machines. This innovative approach cuts assembly time and saves a great deal of space in machinery. The doors of the machine construction protect both process and personnel.
    Example sentences:
  • Sturdy Light Fitting for illumination of workplaces and machines.
  • This innovative approach cuts assembly time and saves a great deal of space in machinery.
  • The doors of the machine construction protect both process and personnel.
  • textile machinery.
English

winch (Neutrum)

Description: They consist of winches (which in the case of cranes are mounted on a trolley), a rope drive or chain hoist, a motor, a torsionally flexible coupling and a gear transmission. Today, band brakes are used in hauling/hoisting engines, diggers and assembly winches or in applications that require only low braking forces, e.g. textile machinery.
    Example sentences:
  • They consist of winches (which in the case of cranes are mounted on a trolley), a rope drive or chain hoist, a motor, a torsionally flexible coupling and a gear transmission.
  • Today, band brakes are used in hauling/hoisting engines, diggers and assembly winches or in applications that require only low braking forces, e.
English

winch drive (Neutrum)

English

winding gear (Neutrum)

Spanisch

cabrestante (Neutrum)

Spanisch

elevador (Neutrum)

Spanisch

engranaje de bobinado (Neutrum)

Spanisch

máquina (Neutrum)

Chinesisch

卷扬机构 (Neutrum)

Chinesisch

机器 (Neutrum)

Chinesisch

绞车 (Neutrum)

Chinesisch

绞车传动 (Neutrum)

Chinesisch

起重机 (Neutrum)

Description: 起重机是不连续的输送设备,通常用于搬运货物。起重机主要有装配,生产和储存等用途。 起重机常用于货物的短途输送(例如,在建筑工地)。起重机可以在水平方向朝多个方向移动,在垂直方向则可以构成一个 3D 的操作区域。 起重机通过悬挂装置(通常是悬挂葫芦或者特殊物料搬运工装)吊起重物。根据设备的使用目的,起重机可以运行在铁轨、履带、车轮或浮动设施上,底座可以是移动的也可以是固定的。 根据设计不同,起重机也分为很多种类。比如: ,回转塔式起重机 移动式起重机 浮式起重机 近义词 建筑起重机 生产型起重机 仓储起重机