Zarge
-
Beispielsätze:
- So ermöglichen sie die Montage von Türen nahezu ohne Türspalt zur Zarge.
- Verhindert den direkten Kontakt von Aluminiumprofilen zwischen Stufen und Zarge.
- So ermöglichen sie die Anbringung von Türen nahezu ohne Türspalt zur Zarge (Bezeichnung "0").
architrave
frame
Description:
Work bench F 2 FOne space-saving frame for two work benches. The basic frame is made of MB components, and that's just for extra stability. All table frames that are used must be height adjustable.
-
Example sentences:
- Work bench F 2 FOne space-saving frame for two work benches.
- The basic frame is made of MB components, and that's just for extra stability.
- All table frames that are used must be height adjustable.
- It can be screw-connected to the profiles of the surrounding frames or to moving modules.
surround
Description:
The filler material is fed in from outside, an inert gas surrounds the electrode and molten pool. It can be screw-connected to the profiles of the surrounding frames or to moving modules. Fastening systems which function using the principle of hardening plastic resins to provide stress-free anchoring (no high forces are exerted on the surrounding concrete).
-
Example sentences:
- The filler material is fed in from outside, an inert gas surrounds the electrode and molten pool.
- It can be screw-connected to the profiles of the surrounding frames or to moving modules.
- Fastening systems which function using the principle of hardening plastic resins to provide stress-free anchoring (no high forces are exerted on the surrounding concrete).