Deutsch

zuschalten (Verb)

    Beispielsätze:
  • Im Glossarbeitrag könnt Ihr wie gewohnt die parallele Sprache hinzuschalten.
  • Die Besonderheit des GTO Thyristors ist die Möglichkeit, ihn durch einen genügend hohen negativen Strom abzuschalten.
English

come on line (Verb)

English

connect to (Verb)

Description: The two-part fastener enables users to connect together Profile Tubes without disassembly. Simply cut to length connect together with the fastening elements. Support Profiles with grooves make it easier to connect together profiles and conduits.
    Example sentences:
  • The two-part fastener enables users to connect together Profile Tubes without disassembly.
  • Simply cut to length connect together with the fastening elements.
  • Support Profiles with grooves make it easier to connect together profiles and conduits.
English

cut in (Verb)

Description: They are anchored via a single hole cut into one profile, while the fastening in the second profile can be repositioned at any time. Before you can fasten the Reverse Units to the threads that you cut into the core bores of the profile, you will need to remove the covers from the Reverse Units. At every corner where a panel holder is to be inserted, M6 threaded bores need to be cut into the profiles at the marking notch.
    Example sentences:
  • They are anchored via a single hole cut into one profile, while the fastening in the second profile can be repositioned at any time.
  • Before you can fasten the Reverse Units to the threads that you cut into the core bores of the profile, you will need to remove the covers from the Reverse Units.
  • At every corner where a panel holder is to be inserted, M6 threaded bores need to be cut into the profiles at the marking notch.
English

switch in (Verb)

Description: The actuator must be positioned at the pre-set distance from the switch in order to trigger the switch signal. The integrated ON/OFF switch incorporates two lighting levels and can be further enhanced using an optional wireless dimmer system. Simply but the Proximity Switch in the correct position, make sure it's sitting securely in the groove and screw it into place - then we can cover the cable with a piece of Cover Profile to hide it from view.
    Example sentences:
  • The actuator must be positioned at the pre-set distance from the switch in order to trigger the switch signal.
  • The integrated ON/OFF switch incorporates two lighting levels and can be further enhanced using an optional wireless dimmer system.
  • Simply but the Proximity Switch in the correct position, make sure it's sitting securely in the groove and screw it into place - then we can cover the cable with a piece of Cover Profile to hide it from view.
Spanisch

cambiar a (Verb)

Spanisch

conectarse a (Verb)

Spanisch

entrar en línea (Verb)

Chinesisch

上线 (Verb)

Chinesisch

接通 (Verb)

Chinesisch

连接到 (Verb)