Deutsch

Zustand (Maskulin)

    Beispielsätze:
  • Die genutzten Verfahren sind vom Zustand der Werkstoffe abhängig.
  • Das Gas schäumt den Werkstoff auf, der dann in den festen Zustand übergeht.
  • Die Regelgüte im eingeschwungenen Zustand ist die bleibende Regeldifferenz.
English

circumstance (Neutrum)

Description: The subsequent installation sequence varies according to the circumstances. Cold and neutral-coloured light is only needed under exceptional circumstances. In such circumstances, flat treads with risers should be used.
    Example sentences:
  • The subsequent installation sequence varies according to the circumstances.
  • Cold and neutral-coloured light is only needed under exceptional circumstances.
  • In such circumstances, flat treads with risers should be used.
English

condition (Neutrum)

Description: There are six conditions of equilibrium in a three-dimensional space. The holding force is dependent on the condition of the surface where clamping pressure is applied. Conditions can be harsh inside processing machines.
    Example sentences:
  • There are six conditions of equilibrium in a three-dimensional space.
  • The holding force is dependent on the condition of the surface where clamping pressure is applied.
  • Conditions can be harsh inside processing machines.
English

state (Neutrum)

Description: The processes employed depend on the state of the materials. An off-state breakdown can be caused by two things. This offers a perfect opportunity to stay up to date with state-of-the-art technology.
    Example sentences:
  • The processes employed depend on the state of the materials.
  • An off-state breakdown can be caused by two things.
  • This offers a perfect opportunity to stay up to date with state-of-the-art technology.
English

status (Neutrum)

Description: Besondere Innentreppen dienen dem Bauherren oder Besitzer auch als Statussymbol. Exquisite indoor stairways also act as a status symbol for the building's owner or designer. A three-colour LED on each switch enables users to check its operating status at a glance.
    Example sentences:
  • Besondere Innentreppen dienen dem Bauherren oder Besitzer auch als Statussymbol.
  • Exquisite indoor stairways also act as a status symbol for the building's owner or designer.
  • A three-colour LED on each switch enables users to check its operating status at a glance.
Spanisch

circunstancia (Neutrum)

Spanisch

condición (Neutrum)

Spanisch

estado (Neutrum)

Chinesisch

条件 (Neutrum)

Chinesisch

状况 (Neutrum)

Chinesisch

状态 (Neutrum)