Deutsch

Zwischenraum (Maskulin)

    Beispielsätze:
  • Dieses Prinzip stammt aus dem Fensterbau und wird dort (da früher mit kleinen Holzklötzen realisiert, die rundum den Zwischenraum zwischen Rahmen und Scheibe füllten) als Verklotzung bezeichnet.
  • Die Profile werden in den Zwischenraum eingesetzt, dann die, in der Nut vormontierten Universal-Verbinder (UV) in der UV-Bohrung platziert und festgeschraubt.
English

clearance (Neutrum)

Description: This also incorporates data on the clearance below the table top. Allow for a third free space of 5 mm between the containers when calculating usable clearance "b". When calculating the dimensions of the panel, start with the usable clearances between the (Profile) Tubes.
    Example sentences:
  • This also incorporates data on the clearance below the table top.
  • Allow for a third free space of 5 mm between the containers when calculating usable clearance "b".
  • When calculating the dimensions of the panel, start with the usable clearances between the (Profile) Tubes.
English

gap (Neutrum)

Description: They cover door gaps, keeping out air currents, dust and noise. The floor panels can be arranged to form one solid surface or installed with gaps between them. The electrolyte flows through the gap between the workpiece and the electrode.
    Example sentences:
  • They cover door gaps, keeping out air currents, dust and noise.
  • The floor panels can be arranged to form one solid surface or installed with gaps between them.
  • The electrolyte flows through the gap between the workpiece and the electrode.
English

interspace (Neutrum)

English

space in-between (Neutrum)

Spanisch

espaciamiento (Neutrum)

Spanisch

holgura (Neutrum)

Spanisch

interespacio (Neutrum)

Chinesisch

间距 (Neutrum)

Chinesisch

间隔 (Neutrum)

Chinesisch

间隙 (Neutrum)