Absonderung
isolation
Description:
In this first phase, work benches are depicted in isolation, without any SystemMobiles or interlinking systems. Zur Abdeckung der Kanten von Wand- bzw. Deckelelementen bei Öffnungen zum Schutz der Kabelisolation. Other areas of application include the electrical isolation of voltage sources and signal transmission.
-
Example sentences:
- In this first phase, work benches are depicted in isolation, without any SystemMobiles or interlinking systems.
- Deckelelementen bei Öffnungen zum Schutz der Kabelisolation.
- Other areas of application include the electrical isolation of voltage sources and signal transmission.
segregation
separation
Description:
Brittle materials break after minimal plastic deformation in the form of a brittle fracture (also called a separation fracture). Laser cutting is a thermal separation process used on plate or three-dimensional materials (sheet material, tubes). Sawing is a material-removal and separation process in which a toothed tool (saw) is used to cut or notch solid workpieces with a narrow cut width.
-
Example sentences:
- Brittle materials break after minimal plastic deformation in the form of a brittle fracture (also called a separation fracture).
- Laser cutting is a thermal separation process used on plate or three-dimensional materials (sheet material, tubes).
- Sawing is a material-removal and separation process in which a toothed tool (saw) is used to cut or notch solid workpieces with a narrow cut width.
aislamiento
segregación
分离
Description:
在制造业中,分离工艺是指通过从原工件上移除材料颗粒的物理分离方法来达到减少成品零件的颗粒数、质量和体积的目的。 分离工艺包括: :使用剪刀或使工件发生不排屑的断裂。 :使用具有确定或不确定几何形状的刀具移除多余的材料而进行成型。包括、、、填料、、磨削 :通过热工艺(例如 、)、化学工艺(蚀刻、燃烧)和电化学工艺(放电加工)进行非机械移除粒子的过程 拆卸:使用辅助材料(油脂、铜膏)或成型/初始定型工序(火焰切割)拆卸组件或释放负连接件 清洗(鼓风、水洗) 抽空(排空工件内的空气或气体)