Deutsch

Abstand (陽性)

    Beispielsätze:
  • Dadurch ist der Abstand zur Arbeitsfläche individuell einstellbar.
  • Daher können die Hilfsmittel einen größeren Abstand haben als oben.
  • Der angemessene Sehabstand ist abhängig von der Größe des Bildschirms.
English

clearance (中性)

Description: This also incorporates data on the clearance below the table top. Allow for a third free space of 5 mm between the containers when calculating usable clearance "b". When calculating the dimensions of the panel, start with the usable clearances between the (Profile) Tubes.
    Example sentences:
  • This also incorporates data on the clearance below the table top.
  • Allow for a third free space of 5 mm between the containers when calculating usable clearance "b".
  • When calculating the dimensions of the panel, start with the usable clearances between the (Profile) Tubes.
English

distance (中性)

Description: Distances must be optimised when planning a work bench. The ideal viewing distance depends on the size of the screen. The stated safety distances S apply for average operating conditions.
    Example sentences:
  • Distances must be optimised when planning a work bench.
  • The ideal viewing distance depends on the size of the screen.
  • The stated safety distances S apply for average operating conditions.
English

gap (中性)

Description: They cover door gaps, keeping out air currents, dust and noise. The floor panels can be arranged to form one solid surface or installed with gaps between them. The electrolyte flows through the gap between the workpiece and the electrode.
    Example sentences:
  • They cover door gaps, keeping out air currents, dust and noise.
  • The floor panels can be arranged to form one solid surface or installed with gaps between them.
  • The electrolyte flows through the gap between the workpiece and the electrode.
English

pitch (中性)

Description: This pitch should be favoured in industrial facilities. The pitch of the line corresponds to the acceleration of the body at any one time. TPS incorporates various Assembly Sets for a range of stairway pitches and installation scenarios.
    Example sentences:
  • This pitch should be favoured in industrial facilities.
  • The pitch of the line corresponds to the acceleration of the body at any one time.
  • TPS incorporates various Assembly Sets for a range of stairway pitches and installation scenarios.
English

space (中性)

Description: Space requirements are normal, auxiliary devices are not used. Work bench F 2 FOne space-saving frame for two work benches. This innovative approach cuts assembly time and saves a great deal of space in machinery.
    Example sentences:
  • Allow for a third free space of 5 mm between the containers when calculating usable clearance "b".
  • Space requirements are normal, auxiliary devices are not used.
  • Work bench F 2 FOne space-saving frame for two work benches.
  • This innovative approach cuts assembly time and saves a great deal of space in machinery.
English

spacing (中性)

Description: In both instances, it must be possible to adjust the spacing of work bench accessories for materials and tools. Their spacing and height can be adjusted quickly and easily to account for the user's physiognomy. The Screw Clips (made of steel) are used with plastic height adjusters (4 are supplied for various spacings).
    Example sentences:
  • In both instances, it must be possible to adjust the spacing of work bench accessories for materials and tools.
  • Their spacing and height can be adjusted quickly and easily to account for the user's physiognomy.
  • The Screw Clips (made of steel) are used with plastic height adjusters (4 are supplied for various spacings).
English

span (中性)

Description: Das Anzugsmoment der Spannschraube darf 3 Nm nicht überschreiten. Wir haben zuvor berechnet, welche Vorspannung der Riemen braucht. Bei diesem Verbinder ist keine spanende Vorbereitung erforderlich.
    Example sentences:
  • Das Anzugsmoment der Spannschraube darf 3 Nm nicht überschreiten.
  • Wir haben zuvor berechnet, welche Vorspannung der Riemen braucht.
  • Bei diesem Verbinder ist keine spanende Vorbereitung erforderlich.
Spanisch

distancia (中性)

Spanisch

espaciamiento (中性)

Spanisch

espacio (中性)

Spanisch

holgura (中性)

Spanisch

intervalo (中性)

Spanisch

paso (中性)

Chinesisch

空间 (中性)

Chinesisch

节距 (中性)

Chinesisch

距离 (中性)

Chinesisch

跨度 (中性)

Chinesisch

间距 (中性)

Chinesisch

间隔 (中性)