Deutsch

Anlagefläche (陰性)

    Beispielsätze:
  • Die Multiblöcke X 8 PA weisen je zwei Anlageflächen für unterschiedlich dicke Flächenelemente auf.
  • Beim Anziehen der Schraube wird die Nutflanke gegen die Anlagefläche gezogen und dabei die Verbindung vorgespannt.
English

contact area (中性)

Description: It is essential for the measuring instrument's contact areas to lie on the thread root when measuring the core diameter of external threads or the outside diameter of internal threads.
    Example sentences:
  • It is essential for the measuring instrument's contact areas to lie on the thread root when measuring the core diameter of external threads or the outside diameter of internal threads.
English

contact surface (中性)

Description: Particles are stripped off and do not gather on the contact surface. Slide Strip 8 can be pushed into the groove to form a contact surface for materials. The elastic deformation creates a flat contact surface between the two bodies.
    Example sentences:
  • Particles are stripped off and do not gather on the contact surface.
  • Slide Strip 8 can be pushed into the groove to form a contact surface for materials.
  • The elastic deformation creates a flat contact surface between the two bodies.
Spanisch

área de contacto (中性)

Spanisch

superficie de contacto (中性)

Chinesisch

接触面 (中性)

Chinesisch

接触面积 (中性)