Deutsch

Arbeitsplatzgrundtyp (陽性)

    Beispielsätze:
  • Bei der ergonomischen Arbeitsplatzgestaltung wird nach Arbeitsplatzgrundtypen unterschieden.
English

basic work bench type (中性)

English

basic workstation type (中性)

Description: The basic workstation types are defined according to the dominant posture: Sitting workstation Sitting/standing workstation Standing workstation These types are further subdivided into fixed-height (with or without adjustment to the 95% percentile) and height-adjustable workstations. The type of activity to be undertaken plays a more important role in determining the optimum height for a standing workstation than Body measurements. If higher demands are placed on hand and arm Strength, the workstation height is tailored to the optimum arm posture: when in a standing position with the upper arms hanging vertically, the upper and lower arms should be oriented in a right angle, while the line of sight and head should be tilted at an overall angle of around 35°. At a sitting workstation, it is important to avoid strain on the neck, shoulders and back and prevent constrained arm and leg postures. The optimum sitting position features a straight upper body, vertical upper arms and lower legs, horizontal lower arms and upper legs, feet flat on the floor and a dipped viewing angle of around 40°.
    Example sentences:
  • Ergonomic workplace design differentiates between basic workstation types.
Spanisch

tipo de banco de trabajo básico (中性)

Chinesisch

工作台基本类型 (中性)

Description: 工作台的基本类型根据人体的主要使用姿势,可定义为: 坐式工作台 坐式/站式工作台 站式工作台 这些类型还可以进一步细分为高度固定(95%高度范围不可调)和高度可调的工作台。 确定站式工作台的最佳高度时,在工作台上开展的活动类型比人体尺寸起到更重要的作用。如果对手和手臂的强度有更高的要求,工作台的高度要根据最佳手臂姿势定制:站式工作台中,上臂垂直悬空,上下臂之间以直角弯曲,视线和头部的整体倾斜角度约为 35°。 坐式工作台要避免引起颈部、肩部和背部的过度疲劳,防止手臂和腿部姿势受迫变形。最佳坐式是指上身挺直,大臂和小腿垂直,小臂和大腿水平,双脚平放在地面上,视角倾斜大约 40°。 工作台基本类型 - 高度可调和高度固定的坐式/站式工作台