Deutsch

Ausführung (Modell, Version) (陰性)

English

model (中性)

Description: Durch die Beschleunigung legt sich der Sand eng an das Modell an. Acceleration causes the sand to adhere closely to the model. Das Modell der Innovation setzt auf die Verbesserung der Technik.
    Example sentences:
  • Durch die Beschleunigung legt sich der Sand eng an das Modell an.
  • Acceleration causes the sand to adhere closely to the model.
  • Das Modell der Innovation setzt auf die Verbesserung der Technik.
English

type (中性)

Description: This type of work bench is used for general or precision work. The linear guide system is best placed to accommodate this type of torque. What type of accessories (0-material) are required at the work bench?
    Example sentences:
  • This type of work bench is used for general or precision work.
  • The linear guide system is best placed to accommodate this type of torque.
  • What type of accessories (0-material) are required at the work bench?
English

variant (中性)

Description: The three design variants have been developed to provide the optimum solution for a range of different applications. The four design variants have been developed to provide the optimum solution for a range of different applications. Diese Funktionskosten werden genutzt, um Varianten zu entwickeln.
    Example sentences:
  • The three design variants have been developed to provide the optimum solution for a range of different applications.
  • The four design variants have been developed to provide the optimum solution for a range of different applications.
  • Diese Funktionskosten werden genutzt, um Varianten zu entwickeln.
English

version (中性)

Description: For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). SystemMobile L sind auch in ESD-ableitfähiger Version erhältlich. SystemMobiles L are also available in ESD-safe versions.
    Example sentences:
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
  • SystemMobile L sind auch in ESD-ableitfähiger Version erhältlich.
  • SystemMobiles L are also available in ESD-safe versions.
Spanisch

modelo (中性)

Spanisch

tipo (中性)

Spanisch

variante (中性)

Chinesisch

变体 (中性)

Chinesisch

版本 (中性)

Chinesisch

类型 (中性)