Basis
-
Beispielsätze:
- Der Arbeitstisch 2 F ist die neue Basisvariante im Arbeitstischprogramm.
- Der Arbeitstisch 2 F ist die neue Basisvariante im Arbeitstischprogramm.
- Perfektionieren Sie Ihre Basis-Konstuktion mit unseren neuen Abdeckkappen.
base
Description:
The basic shape is based on the geometry of the handling area. TPS is based on a small number of special and extremely versatile components. The table modules are based on clear, uniform design principles.
-
Example sentences:
- The basic shape is based on the geometry of the handling area.
- TPS is based on a small number of special and extremely versatile components.
- The table modules are based on clear, uniform design principles.
- The first machine bases made from the new material were delivered in 1982.
- TPS makes stairways and platforms integral components of machine bases.
- The first machine bases made from the new aluminium material were delivered in 1982.
bases
Description:
The first machine bases made from the new material were delivered in 1982. TPS makes stairways and platforms integral components of machine bases. The first machine bases made from the new aluminium material were delivered in 1982.
-
Example sentences:
- The first machine bases made from the new material were delivered in 1982.
- TPS makes stairways and platforms integral components of machine bases.
- The first machine bases made from the new aluminium material were delivered in 1982.
basis
Description:
Der Arbeitstisch 2 F ist die neue Basisvariante im Arbeitstischprogramm. Der Arbeitstisch 2 F ist die neue Basisvariante im Arbeitstischprogramm. This information can then be used as a basis for specifying the frame type.
-
Example sentences:
- Der Arbeitstisch 2 F ist die neue Basisvariante im Arbeitstischprogramm.
- Der Arbeitstisch 2 F ist die neue Basisvariante im Arbeitstischprogramm.
- This information can then be used as a basis for specifying the frame type.