Berührungsfläche
-
Beispielsätze:
- Einfetten der Berührungsflächen an Wellenklemmprofilen, tragendem Profil und Führungswellen mit Wälzlagerfett.
- Alle Späne und Bearbeitungsrückstände entfernen, die Berührungsflächen des Zahnstangenantriebs müssen sauber sein.
- Würde jedoch die Verbindungsgrade beider Schwerpunkte nicht senkrecht auf der Berührungsfläche stehen, so läge ein nicht zentraler Stoß vor.
area of contact
contact area
Description:
It is essential for the measuring instrument's contact areas to lie on the thread root when measuring the core diameter of external threads or the outside diameter of internal threads.
-
Example sentences:
- It is essential for the measuring instrument's contact areas to lie on the thread root when measuring the core diameter of external threads or the outside diameter of internal threads.
contact surface
Description:
Particles are stripped off and do not gather on the contact surface. Slide Strip 8 can be pushed into the groove to form a contact surface for materials. The elastic deformation creates a flat contact surface between the two bodies.
-
Example sentences:
- Particles are stripped off and do not gather on the contact surface.
- Slide Strip 8 can be pushed into the groove to form a contact surface for materials.
- The elastic deformation creates a flat contact surface between the two bodies.