Deutsch

Blatt (中性)

    Beispielsätze:
  • So wird die Schnittfuge breiter als das Blatt und die Reibung reduziert.
  • Sie werden in der Präsentation 3 Vergleich-Belastung und im Datenblatt gezeigt.
  • Empfohlene Anforderung der Spannsätze in einem Türblatt mit 2 Flächensegmenten.
English

blade (中性)

Description: Für viele Zwecke reichen eine oder zwei abschließbare Schublade. Mittels Zentralschloss kann der Schubladenschrank verschlossen werden. This ensures the kerf is wider than the blade and reduces friction.
    Example sentences:
  • Für viele Zwecke reichen eine oder zwei abschließbare Schublade.
  • Mittels Zentralschloss kann der Schubladenschrank verschlossen werden.
  • This ensures the kerf is wider than the blade and reduces friction.
English

leaf (中性)

Description: Recommended use of Clamping Sets in a door leaf comprising two panel segments. A Roller Set must be installed in each fastener so as to guide the sliding door leaf. Thanks to precision guidance that prevents the door leaf from sinking down, doors can be easily installed with virtually no gap between door and frame.
    Example sentences:
  • Recommended use of Clamping Sets in a door leaf comprising two panel segments.
  • A Roller Set must be installed in each fastener so as to guide the sliding door leaf.
  • Thanks to precision guidance that prevents the door leaf from sinking down, doors can be easily installed with virtually no gap between door and frame.
English

sheet (中性)

Description: In doing so, the punch penetrates the sheet without causing any cracks. The storage surfaces made from Perforated Sheet create easy-to-clean stowage space. During three-stage counter cutting, an initial cut is first made on the sheet material.
    Example sentences:
  • In doing so, the punch penetrates the sheet without causing any cracks.
  • The storage surfaces made from Perforated Sheet create easy-to-clean stowage space.
  • During three-stage counter cutting, an initial cut is first made on the sheet material.
Spanisch

cuchilla (中性)

Spanisch

hoja (中性)

Chinesisch

叶片 (中性)

Chinesisch

薄板 (中性)