Deutsch

Blech (dünn) (中性)

English

metal sheet (中性)

Description: A transformer essentially comprises two coils (N1, N2) and an iron core made up of insulated metal sheets designed to reduce eddy currents.
    Example sentences:
  • A transformer essentially comprises two coils (N1, N2) and an iron core made up of insulated metal sheets designed to reduce eddy currents.
English

sheet (中性)

Description: In doing so, the punch penetrates the sheet without causing any cracks. The storage surfaces made from Perforated Sheet create easy-to-clean stowage space. During three-stage counter cutting, an initial cut is first made on the sheet material.
    Example sentences:
  • It quickly discovered that sheet metal was not avery flexible material.
  • In sheet metal working in particular, cutting is used in work stages before, during and after the forming process.
  • During simple stretch forming, sheet metal blanks are clamped on two or four sides between gripping jaws.
  • In doing so, the punch penetrates the sheet without causing any cracks.
  • The storage surfaces made from Perforated Sheet create easy-to-clean stowage space.
  • During three-stage counter cutting, an initial cut is first made on the sheet material.
  • A transformer essentially comprises two coils (N1, N2) and an iron core made up of insulated metal sheets designed to reduce eddy currents.
English

sheet metal (中性)

Description: It quickly discovered that sheet metal was not avery flexible material. In sheet metal working in particular, cutting is used in work stages before, during and after the forming process. During simple stretch forming, sheet metal blanks are clamped on two or four sides between gripping jaws.
    Example sentences:
  • It quickly discovered that sheet metal was not avery flexible material.
  • In sheet metal working in particular, cutting is used in work stages before, during and after the forming process.
  • During simple stretch forming, sheet metal blanks are clamped on two or four sides between gripping jaws.
Spanisch

hoja (中性)

Spanisch

lámina (中性)

Chinesisch

薄板 (中性)

Chinesisch

金属薄板 (中性)