Deutsch

Dauerfestigkeit (陰性)

    Beispielsätze:
  • Möglich wird das durch intelligente Verbindungstechnik, die eine hohe Dauerfestigkeit garantiert.
  • Im Bereich derDauerfestigkeitD (Schwingspiele bzw.
  • , u.
  • a.
  • bei Aluminium) tritt das Versagen des Bauteils aufgrund hoher Belastungen ein.
  • Die Dauerfestigkeit des Verbinders reduziert die Instanthaltungskosten der auf dynamische Belastungen ausgelegten Betriebsmittel auf ein Minimum.
English

endurance limit (中性)

Description: An endurance limit describes the level up to which static or dynamic Work can be performed without resulting in increased muscle fatigue. The output that is produced up to the endurance limit is equivalent to the maximum output of an employee with average training levels over eight hours each day. The endurance limit can also be used to determine Standard output and efficiency level. Standard output is defined as the average output of a trained worker over the course of a working day, when the worker is given recovery time and his work can progress unhindered. An efficiency level describes the relationship between a target or reference Work output and actual output. There are several ways to ascertain an endurance limit: Based on energy conversion (16 to 17 kJ/min for men undertaking hard physical work) Based on heart rate (30 to 35 beats above resting rate during an eight-hour day) Based on oxygen uptake When planning work, the associated Workload must be such that it is below the endurance limit. As in sport, an individual's endurance limit can be extended through training.
    Example sentences:
  • This value is referred to as the physical endurance limit for static muscle work.
English

endurance strength (中性)

English

fatigue limit (中性)

English

fatigue strength (中性)

Description: The fatigue strength of the Fastener minimises the maintenance costs associated with factory equipment designed for dynamic loads.
    Example sentences:
  • The fatigue strength of the Fastener minimises the maintenance costs associated with factory equipment designed for dynamic loads.
English

very high cycle fatigue (中性)

Description: In the final section,very high cycle fatigueVHCF ( or stress cycles, for e.g. aluminium), the component fails due to high loads.
    Example sentences:
  • In the final section,very high cycle fatigueVHCF ( or stress cycles, for e.
Spanisch

fuerza de resistencia (中性)

Spanisch

límite de fatiga (中性)

Spanisch

límite de resistencia (中性)

Description: Un límite de resistencia describe el nivel hasta el cual un trabajo estático o dinámico puede realizarse sin resultar en una mayor fatiga muscular. El rendimiento producido en el límite de resistencia es equivalente al rendimiento máximo de un empleado con niveles de entrenamiento promedio durante ocho horas por día. El límite de resistencia también puede ser usado para determinar el rendimiento estándar y el nivel de eficiencia. El rendimiento estándar se define como el rendimiento promedio de un trabajador capacitado durante el curso de un día de trabajo, cuando al trabajador se le da tiempo de recuperación y su trabajo puede progresar sin impedimentos. El nivel de eficiencia describe la relación entre el rendimiento del trabajo de referencia u objetivo y el rendimiento real. Hay varias formas de determinar el límite de resistencia: Basado en la conservación de energía (16 a 17 kJ/min para hombres realizando trabajo duro físico) Basado en el ritmo cardiaco (30 a 35 latidos por arriba del ritmo en reposo durante un día de ocho horas) Basado en el consumo de oxígeno Cuando se planea el trabajo, la carga de trabajo asociada debe estar por debajo del límite de resistencia. En deportes, el límite de resistencia individual puede extenderse con entrenamiento.
Spanisch

resistencia a la fatiga (中性)

Chinesisch

持久极限 (中性)

Chinesisch

疲劳强度 (中性)

Chinesisch

疲劳极限 (中性)

Description: 疲劳极限描述的是在肌肉疲劳不增加的情况下,能够完成的静态或动态工作的极限。疲劳极限的最大输出相当于平均训练水平的雇员每天八小时的最大输出。 疲劳极限也可以用来确定标准输出和效率水平。标准输出定义为一个训练有素的工人在一个工作日过程中的最大平均输出,其中工人具有恢复体力时间且其工作能够进展的畅通无阻。效率水平描述了参考工作输出和实际输出之间的关系。 有几种方法来确定疲劳极限: 根据能量转换(从事艰苦体力劳动的男性 16〜17 kJ/min) 根据心率(八小时白班中静态心率 30〜35 次) 根据氧气摄入量 当规划工作时,相关的工作负荷必须低于疲劳极限。 在运动中,一个人的疲劳极限可以通过训练得到提升。