Deutsch

Durchdrücken (中性)

Beschreibung:

Durchdrücken gehört zu den Druckumformverfahren. Beim Durchdrücken wird der Fluss eines massiven Materials durch ein Werkzeug (Matrize) oder einen Spalt zwischen Gehäuse und Druckstempel so geleitet, dass das Material eine massive plastische verformung erfährt. Es ist oft, aber nicht ausschließlich, auf weiche und gut verformbare Werkstoffe beschränkt.

Zu den Durchdrückverfahren gehören

  • Strangpressen (Extrudieren) zur Herstellung von Halbzeugen, Stäben, Drähten, Rohren (Hohlstrang, bei Verwendung eines Dornteils) und Profilen auch in komplizierten Formen,
  • Fließpressen, bei dem Werkstoffe unter hoher Druckeinwirkung zum Fließen gebracht und durch eine formgebende Werkzeugöffnung für komplexere Teile in eine Matrize gepresst werden,
  • Verjüngen (Reduzieren), Pressen eines Werkstoffes durch eine sich verjüngende Matrize.
English

compressive forming (中性)

Description: Compressive Forming is a pressure forming process. In this process, a solid Material is passed through a tool (die) or a gap between a frame and ram so the material undergoes massive plastic deformation. This process is applied primarily, but not exclusively, to soft and pliable materials. Compressive forming processes include: Extrusion for the production of semi-finished products, bars, wires, tubes (hollow strand when using a mandrel) and profiles in complex shapes. Flow pressing/cold extrusion, in which materials are made to flow by applying pressure and are pressed through a forming mould opening for more complex parts into a die. Tapering (reducing), when a material is pressed through a tapered die.
English

extrusion (中性)

Description: Extrusion is a Forming process in which a Material is forced through a forming die having first been converted to a fluid state under high pressure, sometimes after heating. Although cold extrusion maximises dimensional accuracy, hot extrusion has the advantage of enabling very large degrees of deformation to be achieved. Subsequent Machining is required in the event of Scale formation. Unlike bar extrusion, Standard extrusion can be used to make complex, finished workpieces as well as semi-finished products. A distinction is made between the following extrusion methods: Forward extrusion, where the material moves in the direction in which the machine is operating Backward extrusion, where the material moves in the opposite direction to the one in which the machine is operating Lateral extrusion, where the material moves perpendicular to the direction in which the machine is operating
    Example sentences:
  • Other extrusion processes include hydrafilm and hydrostatic extrusion.
  • This is applied during the subsequent extrusion process using a mobile heating nozzle.
  • The profile is manufactured using an extrusion process similar to that used to produce aluminium profiles.
Spanisch

Conformado a compresión

Description:

El conformado a compresión es un proceso de conformado a presión. En este proceso, un material sólido es pasado a través de una herramienta (troquel) o por un espaciamiento entre un marco y un émbolo de manera que el material sufre una deformación plástica masiva. Este proceso es aplicado principalmente, pero no exclusivamente, a los materiales suaves y flexibles.

Los procesos de conformado a compresión incluyen:

Extrusión para la producción de productos semiterminados, barras, alambres, tubos (hebras huevas cuando se usa un mandril) y perfiles en formas complejas.

Presión de flujo/extrusión en frío, donde se genera un flujo de materiales al aplicar presión y presionarse a través de una abertura de molde de conformado para piezas más complejas en un troquel.

Reducción, cuando un material es presionado a través de un troquel cónico.

Extrusión de vástago

Spanisch

Conformado a compresión

Description:

El conformado a compresión es un proceso de conformado a presión. En este proceso, un material sólido es pasado a través de una herramienta (troquel) o por un espaciamiento entre un marco y un émbolo de manera que el material sufre una deformación plástica masiva. Este proceso es aplicado principalmente, pero no exclusivamente, a los materiales suaves y flexibles.

Los procesos de conformado a compresión incluyen:

Extrusión para la producción de productos semiterminados, barras, alambres, tubos (hebras huevas cuando se usa un mandril) y perfiles en formas complejas.

Presión de flujo/extrusión en frío, donde se genera un flujo de materiales al aplicar presión y presionarse a través de una abertura de molde de conformado para piezas más complejas en un troquel.

Reducción, cuando un material es presionado a través de un troquel cónico.

Extrusión de vástago

Chinesisch

挤出 (中性)

Chinesisch

模压成型

Description:

模压成型是一种压力成型工艺。在这种工艺中,固体材料通过工具(模具)或框架与推杆之间的间隙传递并产生大量塑性变形。该工艺主要用于柔软和柔韧的材料。

模压成型工艺包括:

挤压,生产半成品、杆件、线材、管件(使用芯棒时产生中空链)和复杂形状的型材。

流压/冷挤压,其过程中将材料施压变成流体并压入一个成型模开口中,以制得更复杂的零件。

削尖(拔梢),材料通过一锥形模具压制。

棒料挤压

Chinesisch

模压成型

Description:

模压成型是一种压力成型工艺。在这种工艺中,固体材料通过工具(模具)或框架与推杆之间的间隙传递并产生大量塑性变形。该工艺主要用于柔软和柔韧的材料。

模压成型工艺包括:

挤压,生产半成品、杆件、线材、管件(使用芯棒时产生中空链)和复杂形状的型材。

流压/冷挤压,其过程中将材料施压变成流体并压入一个成型模开口中,以制得更复杂的零件。

削尖(拔梢),材料通过一锥形模具压制。

棒料挤压