durchgehend
-
Beispielsätze:
- Für jede durchgehende Säule sind zwei Tischadaptersätze notwendig.
- Fachbodenregale haben einen durchgehenden Lagerboden in jedem Lagerfach.
- Die durchgehende Welle auf der Antriebsseite ermöglicht den Anschluss einer Synchronwelle.
all-...
continuous
Description:
Continuous assembly on assembly lines (often in the automotive industry). It is not intended for continuous lifting operations in automated industrial processes. The simplest discontinuous controller is the two-position controller,
-
Example sentences:
- Continuous assembly on assembly lines (often in the automotive industry).
- It is not intended for continuous lifting operations in automated industrial processes.
- The simplest discontinuous controller is the two-position controller,
- Continuous controllers act on the closed-loop control circuit on an uninterrupted basis and convey a continuous signal to the actuator.
direct
Description:
No building standards stipulate which direction stairways should take. N.B.: Blue sections of text are directions for the person giving the presentation. Sometimes, shadows can also be prevented using indirect lighting.
-
Example sentences:
- No building standards stipulate which direction stairways should take.
- : Blue sections of text are directions for the person giving the presentation.
- Sometimes, shadows can also be prevented using indirect lighting.
end-to-end ...
full-depth ...
full-height ...
full-length ...
full-width ...
non-sectionalized
through-running
throughout
Description:
Parts can changed repeatedly throughout the work process. We place a great deal of value on quality management throughout every stage of production. The Grammer company that is inviting bids or placing an order is referred to as the Customer throughout these specifications.
-
Example sentences:
- Parts can changed repeatedly throughout the work process.
- We place a great deal of value on quality management throughout every stage of production.
- The Grammer company that is inviting bids or placing an order is referred to as the Customer throughout these specifications.
uninterrupted
Description:
This ensures uninterrupted operation, even under adverse operating conditions. Special components are needed to ensure reliable and uninterrupted electrical conductivity. Continuous controllers act on the closed-loop control circuit on an uninterrupted basis and convey a continuous signal to the actuator.
-
Example sentences:
- This ensures uninterrupted operation, even under adverse operating conditions.
- Special components are needed to ensure reliable and uninterrupted electrical conductivity.
- Continuous controllers act on the closed-loop control circuit on an uninterrupted basis and convey a continuous signal to the actuator.