Deutsch

einheitlich (形容詞)

    Beispielsätze:
  • Die Tisch-Module weisen eine klare, einheitliche Formensprache auf.
  • Eine einheitliche Höhe ist unabdingbar, eine elektromotorische Höhenverstellung somit nicht möglich.
  • Bei der Baureihe X wurde zudem der Schwerpunkt auf die einheitliche Gestaltung aller Bauelemente gelegt.
English

homogeneous (形容詞)

Description: In the case of homogeneous bodies, the centroid of volume corresponds to the centre of mass. In ultrasonic cleaning, steel vats are filled with a cleaning solvent and equipped with a transducer that generates a homogeneous sound field. In practice, some components are deliberately given notches to distribute the flux of stress in the component and achieve a homogeneous flux of force.
    Example sentences:
  • In the case of homogeneous bodies, the centroid of volume corresponds to the centre of mass.
  • In ultrasonic cleaning, steel vats are filled with a cleaning solvent and equipped with a transducer that generates a homogeneous sound field.
  • In practice, some components are deliberately given notches to distribute the flux of stress in the component and achieve a homogeneous flux of force.
English

standard (形容詞)

Description: A standard is a way of manufacturing products or performing processes that has gained precedence over other approaches and become largely standardised. Engineering and methodological standards are particularly widespread. They can also be developed by specific groups (e.g. companies). A standard can be set out in Concrete regulations but can also come about as a result of day-to-day operations at a company. The practices adopted by numerous users and manufacturers have contributed to technical standards known as industrial standards. These have often proved useful as regulations for solving specific problems. However, no official Standardisation process is performed for industrial standards. Open standards and manufacturer standards are also used in production operations. Open standards can be easily accessed, developed and implemented.
    Example sentences:
  • It is essential to implement a single standardized height, which means that electrical height adjustment is not an option.
  • It is unrealistic to expect that a straightforward standardized box-ticking procedure will produce the ideal solution of work bench and accessories.
  • No building standards stipulate which direction stairways should take.
  • Standard foundry Croning sand is sintered in layers.
  • Bohrung für das Werkzeug bei Ausführung einer Standard Verbindung.
English

standardized (形容詞)

Description: It is essential to implement a single standardized height, which means that electrical height adjustment is not an option. It is unrealistic to expect that a straightforward standardized box-ticking procedure will produce the ideal solution of work bench and accessories.
    Example sentences:
  • It is essential to implement a single standardized height, which means that electrical height adjustment is not an option.
  • It is unrealistic to expect that a straightforward standardized box-ticking procedure will produce the ideal solution of work bench and accessories.
English

uniform (形容詞)

Description: The table modules are based on clear, uniform design principles. Another key feature is the uniform design that we offer. In this state, the body is either motionless or moves at a uniform speed in a straight line.
    Example sentences:
  • The table modules are based on clear, uniform design principles.
  • Another key feature is the uniform design that we offer.
  • In this state, the body is either motionless or moves at a uniform speed in a straight line.
Spanisch

estándar (形容詞)

Description: Un estándar es una forma de fabricar productos o llevar a cabo procesos que han ganado precedencia sobre otros métodos y se han vuelto ampliamente estandarizados. Los estándares metodológicos y de ingeniería en particular se han diseminado. También pueden desarrollarse por grupos específicos (por ejemplo, compañías). Se puede establecer un estándar en la regulación del concreto pero también puede resultar de las operaciones del día con día en una compañía. Las prácticas adoptadas por numerosos usuarios y fabricantes han contribuido a estándares técnicos conocidos como estándares industriales. Estos a menudo han probado ser útiles como reglamentos para resolver problemas específicos. Sin embargo, ningún proceso de estandarización es llevado a cabo para los estándares industriales. Los estándares abiertos y los estándares de fabricantes también se usan en las operaciones de producción. Los estándares abiertos pueden accederse, desarrollarse e implementarse fácilmente.
Spanisch

estandarizado (形容詞)

Spanisch

homogéneo (形容詞)

Spanisch

uniforme (形容詞)

Chinesisch

同质 (形容詞)

Chinesisch

均匀 (形容詞)

Chinesisch

标准 (形容詞)

Description: 标准是一种优于其它方法并广泛标准化的产品生产或加工过程的方法。工程标准和方法标准应用广泛。它们也可以由特定的团体(如公司)制定。标准可以作为具体的规章制度,也可以是公司日常运作的成果。 工业标准是经过众多用户及制造商的实践检验所形成的技术标准。这些标准有助于处理具体问题。但是,工业标准并没有正式的标准化过程。 在生产经营中也经常使用开放标准和企业标准。开放标准易于获得、开发和应用。
Chinesisch

标准的 (形容詞)