formen
-
Beispielsätze:
- Die drei Bauformen sind für verschiedene Einsatzzwecke optimiert.
- Die vier Bauformen sind für verschiedene Einsatzzwecke optimiert.
- Die Tisch-Module weisen eine klare, einheitliche Formensprache auf.
develop
Description:
The three design variants have been developed to provide the optimum solution for a range of different applications. The four design variants have been developed to provide the optimum solution for a range of different applications. These function costs are used to develop variants.
-
Example sentences:
- The three design variants have been developed to provide the optimum solution for a range of different applications.
- The four design variants have been developed to provide the optimum solution for a range of different applications.
- These function costs are used to develop variants.
form
Description:
Diese Art der Informationsübermittlung hat noch weitere Vorteile. This method of delivering information has several advantages. The TPS guard-rail system is the perfect complement to the platform system.
-
Example sentences:
- Diese Art der Informationsübermittlung hat noch weitere Vorteile.
- This method of delivering information has several advantages.
- The TPS guard-rail system is the perfect complement to the platform system.
generate
Description:
This generates the drag torque (2 Nm) when tightening the screw. A computer-generated list of goods in transit is to be produced. The bending loads generated by the forces acting on the frame should be kept as low as possible.
-
Example sentences:
- This generates the drag torque (2 Nm) when tightening the screw.
- A computer-generated list of goods in transit is to be produced.
- The bending loads generated by the forces acting on the frame should be kept as low as possible.
mould
Description:
A distinction is made between casting in a permanent mould and expendable mould. The castings fall out of the mould once the vacuum is released. The moulds are cooled from inside or behind with water.
-
Example sentences:
- A distinction is made between casting in a permanent mould and expendable mould.
- The castings fall out of the mould once the vacuum is released.
- The moulds are cooled from inside or behind with water.
shape
Description:
The basic shape is based on the geometry of the handling area. The U-shaped fork arms are equipped with small load rollers. Bosch hat entsprechende Komponenten im Eco-Shape-Programm integriert.
-
Example sentences:
- The basic shape is based on the geometry of the handling area.
- The U-shaped fork arms are equipped with small load rollers.
- Bosch hat entsprechende Komponenten im Eco-Shape-Programm integriert.