Deutsch

geteilt (形容詞)

    Beispielsätze:
  • Die einzelnen Arbeitsschritte und Anwendungen sind in Kapitel eingeteilt.
  • Räumwerkzeuge werden in solche mit Schrupp-, Schlicht- und Kalibrierzahnung eingeteilt.
  • Die Durchführungen Deckel sind zweigeteilt, so wird lästiges Durchfädeln der Leitungen vermieden.
English

divided (形容詞)

Description: The various steps and applications are divided into chapters. while the relative error is the absolute error divided by the conventional true value. Railless running gear can be subdivided into wheel units, crawler units and walking units.
    Example sentences:
  • The various steps and applications are divided into chapters.
  • while the relative error is the absolute error divided by the conventional true value.
  • Railless running gear can be subdivided into wheel units, crawler units and walking units.
English

segmented (形容詞)

Description: The design behind the modular duct system can be used to construct segmented sections of any required length. The connecting clips form an effective longitudinal fastening system that holds the segmented rack securely in place without the need for any additional elements.
    Example sentences:
  • The design behind the modular duct system can be used to construct segmented sections of any required length.
  • The connecting clips form an effective longitudinal fastening system that holds the segmented rack securely in place without the need for any additional elements.
English

split (形容詞)

Description: The connected load is split into apparent power and reactive power. The special T-Slot Nut can be split in the centre and halved if required. Cables and Splitters can be used to control several LED light fittings from one place.
    Example sentences:
  • The connected load is split into apparent power and reactive power.
  • The special T-Slot Nut can be split in the centre and halved if required.
  • Cables and Splitters can be used to control several LED light fittings from one place.
English

two-part (形容詞)

Description: The two-part fastener enables users to connect together Profile Tubes without disassembly. Two-part Fastener for heavy-duty securing of parts to the Profile 8 groove. The Arm Rest is adjusted to the thickness of the table top via a two-part (incremental) Panel Clamp.
    Example sentences:
  • The two-part fastener enables users to connect together Profile Tubes without disassembly.
  • Two-part Fastener for heavy-duty securing of parts to the Profile 8 groove.
  • The Arm Rest is adjusted to the thickness of the table top via a two-part (incremental) Panel Clamp.
English

two-piece (形容詞)

Description: Casting technology often involves the use of two-piece 'expendable moulds' that are based on models and designed to take material shrinkage and machining allowances into account.
    Example sentences:
  • Casting technology often involves the use of two-piece 'expendable moulds' that are based on models and designed to take material shrinkage and machining allowances into account.
Spanisch

dividido (形容詞)

Spanisch

dos partes (形容詞)

Spanisch

dos piezas (形容詞)

Chinesisch

两件式 (形容詞)

Chinesisch

分开式 (形容詞)

Chinesisch

分段的 (形容詞)

Chinesisch

劈开 (形容詞)